text.skipToContent text.skipToNavigation

PYREX® Standard Taper Stopper, Ground Joint, Hollow

E-mail

These hollow full length PYREX® standard taper joint stoppers are closed at the bottom. They are interchangeable with standard taper joints of the same size. These hollow stoppers are light in weight, yet very strong to reduce chipping and breakage, thus minimizing replacement costs. A barrel-shaped head means it is easy to clean and even easier to rotate in or out. Grooves in the sides help prevent slippage. The flat top allows the stopper to stand on its head, which frees the user's hand and minimizes potential contamination.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
7570N-19 PYREX® Hollow Glass 19/38 Standard Taper Joint Stopper   6 / Pk     6 / Cs     PYREX®   $294.07 per case
7570N-24 PYREX® Hollow Glass 24/40 Standard Taper Joint Stopper   6 / Pk     6 / Cs     PYREX®   $232.67 per case