text.skipToContent text.skipToNavigation

PYREX® Culture Tube, Screw Cap

E-mail

Furnished with deep-form phenolic caps to facilitate handling and sealing after autoclaving. Caps are fabricated from a special formula resistant to the effects of temperature and steam in autoclaving. Caps are provided with a glued-in, white rubber liner. The white enamel marking spot gives an excellent surface for pencil notations. Pencil marks are easily erased.

For phenolic caps, see Cat. No. 9999.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
9825-13 PYREX® 9 mL Screw Cap Culture Tubes with Phenolic Caps, 13x100 mm   144 / Pk     288 / Cs     PYREX®   $558.72 per case
9825-16 PYREX® 11 mL Screw Cap Culture Tubes with Phenolic Caps, 16x100 mm   144 / Pk     288 / Cs     PYREX®   $768.87 per case
9825-16X PYREX® 15 mL Screw Cap Culture Tubes with Phenolic Caps, 16x125 mm   144 / Pk     288 / Cs     PYREX®   $768.87 per case
9825-16XX PYREX® 20 mL Screw Cap Culture Tubes with Phenolic Caps, 16x150 mm   144 / Pk     288 / Cs     PYREX®   $768.87 per case
9825-20 PYREX® 25 mL Screw Cap Culture Tubes with Phenolic Caps, 20x125 mm   96 / Pk     192 / Cs     PYREX®   $628.74 per case
9825-20X PYREX® 34 mL Screw Cap Culture Tubes with Phenolic Caps, 20x150 mm   96 / Pk     192 / Cs     PYREX®   $710.77 per case
9825-22 PYREX® 50 mL Screw Cap Culture Tubes with Phenolic Caps, 22x175 mm   48 / Pk     192 / Cs     PYREX®   $859.54 per case
9825-25 PYREX® 55 mL Screw Cap Culture Tubes with Phenolic Caps, 25x150 mm   48 / Pk     144 / Cs     PYREX®   $608.75 per case
9825-25X PYREX® 70 mL Screw Cap Culture Tubes with Phenolic Caps, 25x200 mm   48 / Pk     144 / Cs     PYREX®   $686.46 per case
9825-38 PYREX® 170 mL Screw Cap Culture Tubes with Phenolic Caps, 38x200   12 / Pk     48 / Cs     PYREX®   $807.31 per case