Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 24 mm Diameter Filter Tubes
Product Number9480-24
These 24mm inner diameter PYREX® filter tubes have an 8mm. O.D. by 75mm long constricted lower end. They can be used on the bottom end of 30mm O.D. PYREX® Gooch Low Form fritted disc crucibles (No. 32960) to collect the filtrate. Also for use with porcelain plates.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$27.55 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 9480-24 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Funnel Style | Filter |
| Height | 150 mm (approx.) |
| Stem Length | 75 mm (approx.) |
| Stem Outer Diameter | 8 mm (approx.) |
| Top I.D. | 24 mm (approx.) |
Specifications Documents
Compatible Accessories
PYREX® Fritted Disc, Gooch Type, High Form
pyrexFrittedDiscGoochTypeHighFormOut of Stock
From $0.00