The constricted lower end is approximately 8 mm O.D. by 75 mm long on all sizes. For use with PYREX brand crucibles with fritted discs listed under Cat. Nos. 32940 and 32960. Also for use with Gooch crucibles or directly with porcelain plates.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
The constricted lower end is approximately 8 mm O.D. by 75 mm long on all sizes. For use with PYREX brand crucibles with fritted discs listed under Cat. Nos. 32940 and 32960. Also for use with Gooch crucibles or directly with porcelain plates.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 9480-24 | PYREX® 24 mm Diameter Filter Tubes | 1 / Pk | 1 / Cs | PYREX® | $27.55 | per case | |
| 9480-27 | PYREX® 27 mm Diameter Filter Tubes | 1 / Pk | 1 / Cs | PYREX® | $29.43 | per case | |
| 9480-32 | PYREX® 32 mm Diameter Filter Tubes | 1 / Pk | 1 / Cs | PYREX® | $34.44 | per case | |
| 9480-36 | PYREX® 36 mm Diameter Filter Tubes | 1 / Pk | 1 / Cs | PYREX® | $34.88 | per case | |
| 9480-42 | PYREX® 42 mm Diameter Filter Tubes | 1 / Pk | 1 / Cs | PYREX® | $43.53 | per case |