These tubes are made from special tubing to give the optimum wall thickness. They are well annealed, resistant to heat, and chemically stable. Rims are fire-polished.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
These tubes are made from special tubing to give the optimum wall thickness. They are well annealed, resistant to heat, and chemically stable. Rims are fire-polished.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 9800-10 | PYREX® 3 mL Test Tubes, 10x75 mm | 72 / Pk | 720 / Cs | PYREX® | $478.70 | per case | |
| 9800-12 | PYREX® 5 mL Test Tubes, 12x75 mm | 72 / Pk | 720 / Cs | PYREX® | $478.70 | per case | |
| 9800-13 | PYREX® 9 mL Test Tubes, 13x100 mm | 72 / Pk | 720 / Cs | PYREX® | $530.42 | per case | |
| 9800-15 | PYREX® 14 mL Test Tubes, 15x125 mm | 72 / Pk | 720 / Cs | PYREX® | $684.91 | per case | |
| 9800-16 | PYREX® 20 mL Test Tubes, 16x150 mm | 72 / Pk | 576 / Cs | PYREX® | $579.57 | per case | |
| 9800-18 | PYREX® 27 mL Test Tubes, 18x150 mm | 72 / Pk | 576 / Cs | PYREX® | $693.45 | per case | |
| 9800-20 | PYREX® 34 mL Test Tubes, 20x150 mm | 72 / Pk | 576 / Cs | PYREX® | $776.24 | per case | |
| 9800-25 | PYREX® 55 mL Test Tubes, 25x150 mm | 72 / Pk | 288 / Cs | PYREX® | $624.02 | per case | |
| 9800-25X | PYREX® 70 mL Test Tubes, 25x200 mm | 48 / Pk | 192 / Cs | PYREX® | $482.99 | per case |