Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 32 mm Diameter Filter Tubes
Product Number9480-32

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These 32mm inner diameter PYREX® filter tubes have an 8mm. O.D. by 75mm long constricted lower end. They can be used on the bottom end of 30mm O.D. PYREX® Gooch Low Form fritted disc crucibles (No. 32960) to collect the filtrate. Also for use with porcelain plates.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$32.80 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 9480-32 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Funnel Style | Filter |
Height | 160 mm (approx.) |
Stem Length | 75 mm (approx.) |
Stem Outer Diameter | 8 mm (approx.) |
Top I.D. | 32 mm (approx.) |
Specifications Documents
Compatible Accessories

PYREX® Fritted Disc, Gooch Type, High Form
pyrexFrittedDiscGoochTypeHighFormOut of Stock
From $0.00
Available Certificates
- Quality Certificate - Lot No.05021037
- Quality Certificate - Lot No.01221014
- Quality Certificate - Lot No.14220028
- Quality Certificate - Lot No.13818857
- Quality Certificate - Lot No.01718080
- Quality Certificate - Lot No.08411001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.29108001
- Quality Certificate - Lot No.20606001
- Quality Certificate - Lot No.03608001