Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 42 mm Diameter Filter Tubes
Product Number9480-42

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These 42mm inner diameter PYREX® filter tubes have an 8mm. O.D. by 75mm long constricted lower end. They can be used on the bottom end of 30mm O.D. PYREX® Gooch Low Form fritted disc crucibles (No. 32960) to collect the filtrate. Also for use with porcelain plates.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$42.26 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 9480-42 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Funnel Style | Filter |
Height | 160 mm (approx.) |
Stem Length | 75 mm (approx.) |
Stem Outer Diameter | 8 mm (approx.) |
Top I.D. | 42 mm (approx.) |
Specifications Documents
Compatible Accessories

PYREX® Fritted Disc, Gooch Type, High Form
pyrexFrittedDiscGoochTypeHighFormOut of Stock
From $0.00
Available Certificates
- Quality Certificate - Lot No.01625021
- Quality Certificate - Lot No.09622028
- Quality Certificate - Lot No.18821045
- Quality Certificate - Lot No.09920053
- Quality Certificate - Lot No.17319022
- Quality Certificate - Lot No.28517300
- Quality Certificate - Lot No.15515055
- Quality Certificate - Lot No.12515034
- Quality Certificate - Lot No.15812001
- Quality Certificate - Lot No.00912999
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.23408001
- Quality Certificate - Lot No.09108999
- Quality Certificate - Lot No.02907001