Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 9 mL Screw Cap Culture Tubes with Phenolic Caps, 13x100 mm
Product Number9825-13
These 9 mL PYREX® culture tubes are supplied with deep-form 13-415 GPI threaded phenolic caps to facilitate handling and sealing after autoclaving. Caps are fabricated from a special formula resistant to the effects of temperature and steam in autoclaving and are provided with a glued-in, white rubber liner. The white enamel marking spot gives an excellent surface for pencil notations. Pencil marks are easily erased. For replacement phenolic caps, see No. 9999.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$558.72 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 9825-13 |
| Qty./Pk | 144 / Pk |
| Qty./Cs | 288 / Cs |
| Brand | PYREX® |
| Tube Style | Culture |
| Bottom Style | Round |
| Top Style | Threaded |
| Cap Style | Rubber liner |
| Cap Material | Phenolic |
| Thread Finish | 13 |
| Cap Color | Black |
| Capacity | 9 mL (approx.) |
| Feature | Reusable |
| Sterile | No |
| O.D. | 13 mm (approx.) |
| Height | 100 mm (approx.) |
| Neck O.D. | 13 mm (approx.) |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.32425049
- Quality Certificate - Lot No.27425004
- Quality Certificate - Lot No.24425007
- Quality Certificate - Lot No.21625001
- Quality Certificate - Lot No.12325016
- Quality Certificate - Lot No.03825049
- Quality Certificate - Lot No.31424012
- Quality Certificate - Lot No.23324057
- Quality Certificate - Lot No.12724009
- Quality Certificate - Lot No.10224027
- Quality Certificate - Lot No.00924019
- Quality Certificate - Lot No.27523012
- Quality Certificate - Lot No.27223032
- Quality Certificate - Lot No.21923040
- Quality Certificate - Lot No.18623063
- Quality Certificate - Lot No.06723062
- Quality Certificate - Lot No.04723005
- Quality Certificate - Lot No.01723059
- Quality Certificate - Lot No.33922045
- Quality Certificate - Lot No.31322101
- Quality Certificate - Lot No.27922021
- Quality Certificate - Lot No.22522042
- Quality Certificate - Lot No.18222024
- Quality Certificate - Lot No.15222215
- Quality Certificate - Lot No.12922041
- Quality Certificate - Lot No.11022036
- Quality Certificate - Lot No.06022443
- Quality Certificate - Lot No.35421093
- Quality Certificate - Lot No.32021058
- Quality Certificate - Lot No.29921059