Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 20 mL Test Tubes, 16x150 mm
Product Number9800-16

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These PYREX® 20 mL test tubes are made from special tubing to give the optimum wall thickness. They are well annealed, resistant to heat and chemically stable. These 16x150mm tubes have a white marking spot. Beaded rims are fire-polished.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$579.57 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 9800-16 |
Qty./Pk | 72 / Pk |
Qty./Cs | 576 / Cs |
Brand | PYREX® |
Bottom Style | Round |
Top Style | Plain |
Cap Style | No cap |
Capacity | 20 mL (approx.) |
Feature | Reusable |
Sterile | No |
O.D. | 16 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01625018
- Quality Certificate - Lot No.18724007
- Quality Certificate - Lot No.00223018
- Quality Certificate - Lot No.31922302
- Quality Certificate - Lot No.15322056
- Quality Certificate - Lot No.15022037
- Quality Certificate - Lot No.09422104
- Quality Certificate - Lot No.06022031
- Quality Certificate - Lot No.05722032
- Quality Certificate - Lot No.28021036
- Quality Certificate - Lot No.22121026
- Quality Certificate - Lot No.15621001
- Quality Certificate - Lot No.35120025
- Quality Certificate - Lot No.25520008
- Quality Certificate - Lot No.22520008
- Quality Certificate - Lot No.18320007
- Quality Certificate - Lot No.18220004
- Quality Certificate - Lot No.33119036
- Quality Certificate - Lot No.16119086
- Quality Certificate - Lot No.08019089
- Quality Certificate - Lot No.03219008
- Quality Certificate - Lot No.01119071
- Quality Certificate - Lot No.33518013
- Quality Certificate - Lot No.20418062
- Quality Certificate - Lot No.16518001
- Quality Certificate - Lot No.12718040
- Quality Certificate - Lot No.04118005
- Quality Certificate - Lot No.01818030
- Quality Certificate - Lot No.30517003
- Quality Certificate - Lot No.30417342