text.skipToContent text.skipToNavigation

Clever Calf Serum

E-mail

Clever Calf Serum is an engineering calf serum alternative to Fetal Bovine Serum that contains proprietary growth supplements to stimulate cell growth and proliferation with a broad range of cell types. It contains a lower cost serum that is abundant in supply ensuring constant availability. Clever Calf Serum is designed specifically to replace FBS and can be used in the same concentrations..

Sera Processing

Using industry leading techniques, blood is aseptically collected at abattoirs, centrifuged to isolate the serum and immediately frozen for testing and further processing. The raw sera is then true pooled and is triple 0.1 micron sterile filtered with a Sterility Assurance Level (SAL) of 10-3. Every lot then must pass USP <71> and EP 2.6.1 sterility testing, growth promotion testing, as well as test negative for mycoplasma and number of industry-monitored viruses. Authenticity of the serum is verified using industry leading measurements of Gamma-Glutamyl Transferase and Corning’s high internal standard of ≤ 10 IU/L. Additional testing includes endotoxin, hemoglobin, pH, osmolality, total protein, and a biochemical profile that contains various metals, proteins, hormones and other metabolites.

United States Origin

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
35-057-CF Corning® Clever Calf Serum, 50 mL, United States Origin   1 / Pk     1 / Cs     Corning®   N/A per case
Contact Customer Service
35-057-CM Corning® Clever Calf Serum, 1L, United States Origin   1 / Pk     1 / Cs     Corning®   N/A per case
Contact Customer Service