Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96孔透明圆底聚苯乙烯微孔板,未处理,20/袋,带盖,无菌
Product Number3788
- 未处理的 (或中等结合) 聚苯乙烯表面具有疏水性,通过被动相互作用与生物分子结合
- 主要适用于大分子的固化,如抗体,其具有较大的可与表面相互作用的疏水区
- 未处理微孔板的结合能力约为100至200ng IgG/cm²
- 总体积为330 µL;建议工作体积为75至200 µL
- 符合标准微孔板的外形尺寸要求
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | 3788 |
| 数量/包 | 20 /包 |
| 数量/箱 | 100 /箱 |
| 品牌 | Corning® |
| 平板规格 | 96孔 |
| 平板特性 | 标准 |
| 平板颜色 | 透明 |
| 孔底 | 圆形 |
| 孔底颜色 | 透明 |
| 孔容积 | 330 µL |
| 建议工作容积 | 75-200 µL |
| 表面处理 | 未处理 |
| 无菌 | 是 |
| 含盖 | 是 |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.32025010
- Quality Certificate - Lot No.31825021
- Quality Certificate - Lot No.29525038
- Quality Certificate - Lot No.29425053
- Quality Certificate - Lot No.27425040
- Quality Certificate - Lot No.26125039
- Quality Certificate - Lot No.22425038
- Quality Certificate - Lot No.21225038
- Quality Certificate - Lot No.18225012
- Quality Certificate - Lot No.18125018
- Quality Certificate - Lot No.12925038
- Quality Certificate - Lot No.12825004
- Quality Certificate - Lot No.11425003
- Quality Certificate - Lot No.11325039
- Quality Certificate - Lot No.06325057
- Quality Certificate - Lot No.06225053
- Quality Certificate - Lot No.02425006
- Quality Certificate - Lot No.02325019
- Quality Certificate - Lot No.01925012
- Quality Certificate - Lot No.01825004
- Quality Certificate - Lot No.34724002
- Quality Certificate - Lot No.30724019
- Quality Certificate - Lot No.29224009
- Quality Certificate - Lot No.25324051
- Quality Certificate - Lot No.24624003
- Quality Certificate - Lot No.24424010
- Quality Certificate - Lot No.23424039
- Quality Certificate - Lot No.23124005
- Quality Certificate - Lot No.23124002
- Quality Certificate - Lot No.22924037