Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Poly-D-Lysine 96-well Clear Flat Bottom TC-treated Microplate, with Lid, 5/Case
Product Number354461
Learn More
Corning® BioCoat™ Poly-D-Lysine 96-well Clear Plate is comprised of clear TC-treated polystyrene with a uniform application of Poly-D-Lysine. Flat bottom, with lid, 5/case
Corning BioCoat products come in a variety of pre-coated options and are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$64.18 per case
In Stock
Product Number | 354461 |
Qty./Pk | 5 / Pk |
Qty./Cs | 5 / Cs |
Brand | Corning® |
Storage | 4°- 30°C |
Surface Coating | Poly-D-Lysine |
- Quality Certificate - Lot No.25324041
- Quality Certificate - Lot No.21124010
- Quality Certificate - Lot No.16224047
- Quality Certificate - Lot No.14124012
- Quality Certificate - Lot No.11424036
- Quality Certificate - Lot No.04624022
- Quality Certificate - Lot No.34223013
- Quality Certificate - Lot No.33123013
- Quality Certificate - Lot No.32623010
- Quality Certificate - Lot No.27523022
- Quality Certificate - Lot No.26123007
- Quality Certificate - Lot No.23523040
- Quality Certificate - Lot No.03723008
- Quality Certificate - Lot No.03023013
- Quality Certificate - Lot No.01623007
- Quality Certificate - Lot No.04922053
- Quality Certificate - Lot No.04222018
- Quality Certificate - Lot No.02822036
- Quality Certificate - Lot No.02822035
- Quality Certificate - Lot No.02122078
- Quality Certificate - Lot No.02122074
- Quality Certificate - Lot No.01422047
- Quality Certificate - Lot No.01222044
- Quality Certificate - Lot No.30221011
- Quality Certificate - Lot No.27421010
- Quality Certificate - Lot No.21821007
- Quality Certificate - Lot No.19021010
- Quality Certificate - Lot No.00121007
- Quality Certificate - Lot No.33920028
- Quality Certificate - Lot No.29020008