Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Transwell® Large Format Insert, 100 cm², Tissue Culture-treated, 0.4 µm Pore Size, with Tray and Lid
Product Number7424
Features
- 100 cm² cell growth area
- Tray Size: 6.927 L x 4.803 W x 1.462 H in.
- Unique hanging design with two-stage insert heights
- Tissue Culture-treated for optimal cell attachment
- Suitable for coating with a variety of extracellular matrices (ECMs)
Benefits
- Rectangular design is ideal for growing tissue in modular formats for maximum coverage
- Two-tier receiver tray permits submerged or air-liquid interface (ALI) culture
Transwell 100 cm² large format insert can be used to:
- Produce a cell culture environment that closely resembles an in vivo state
- Grow a large amount of tissue or cells
- Allow polarized cells to carry out metabolic activities in a more natural manner via either apical and basolateral feeding or basolateral only with an apical air interface
$2,451.49 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 7424 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 20 / Cs |
| Brand | Corning® |
| Cell Growth Area | 100 cm² |
| Sterile | Yes |
| Membrane Material | Polycarbonate |
| Membrane Pore Size | 0.4 µm |
| Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20624006
- Quality Certificate - Lot No.15924029
- Quality Certificate - Lot No.30423004
- Quality Certificate - Lot No.00923067
- Quality Certificate - Lot No.23722009
- Quality Certificate - Lot No.19522039
- Quality Certificate - Lot No.14322019
- Quality Certificate - Lot No.07522010
- Quality Certificate - Lot No.11821043
- Quality Certificate - Lot No.10820033
- Quality Certificate - Lot No.34519027
- Quality Certificate - Lot No.18319011
- Quality Certificate - Lot No.11419016
- Quality Certificate - Lot No.23318019
- Quality Certificate - Lot No.09618031
- Quality Certificate - Lot No.09418032
- Quality Certificate - Lot No.03718015
- Quality Certificate - Lot No.30717018
- Quality Certificate - Lot No.25017016
- Quality Certificate - Lot No.07417001
- Quality Certificate - Lot No.01617024
- Quality Certificate - Lot No.18716023
- Quality Certificate - Lot No.17416019
- Quality Certificate - Lot No.29415024
- Quality Certificate - Lot No.28815013
- Quality Certificate - Lot No.32114032
- Quality Certificate - Lot No.31114018
- Quality Certificate - Lot No.30414007
- Quality Certificate - Lot No.30014005
- Quality Certificate - Lot No.13914015