EDGE™ housings are available in 1U, 2U, and 4U sizes that mount in 19-in racks or cabinets as well as two other housings that can mount in the floor. Combine these housings with the EDGE modules, panels, trunks, harnesses and jumpers to experience an industry-leading solution. The reduced depth of the rack-mount housings allow for the back-to-back installation in 4-post racks or cabinets as well as third-party floor boxes.
Panels per Housing
Fiber Density per Unit
Module Type
Height Unit
Products
Product Number | Product Name | |
---|---|---|
EDGE-01U-EMOD | EDGE™ Solutions Mounting Bracket, accommodates up to eight EDGE modules and/or panels within a one rack unit space | |
EDGE-01U-FP | EDGE™ Housing, FX, 1 rack units, holds 8 EDGE Solutions Modules or Panels | |
EDGE-02U-FP | EDGE™ Solutions Housing, Fixed, 2 rack units, holds 16 EDGE Solutions Modules or Panels | |
EDGE-04U-FP | EDGE™ Solutions Housing, Fixed, 4 rack units, holds 32 EDGE Solutions Modules or Panels | |
EDGE-FZB-04U | EDGE™ Solutions Housing, fixed, fiber zone box, four rack units, holds 32 EDGE modules or panels |