text.skipToContent text.skipToNavigation

EDGE™ Housing, FX

EDGE™ FX housings are available in 1U, 2U, and 4U sizes that mount in 19-in racks or cabinets as well as two other housings that can mount in the floor. Combine these housings with the EDGE modules, panels, trunks, harnesses and jumpers to experience an industry-leading solution. The reduced depth of the rack-mount housings allow for the back-to-back installation in 4-post racks or cabinets as well as third-party floor boxes.


Products

Product Number Product Name
EDGE-01U-EMOD EDGE™ Solutions Mounting Bracket, accommodates up to eight EDGE modules and/or panels within a one rack unit space
EDGE-01U-FP EDGE™ Housing, FX, 1 rack units, holds 8 EDGE Solutions Modules or Panels
EDGE-02U-FP Gabinete EDGE™ FX, 2U, comporta 16 módulos ou painéis EDGE™
EDGE-04U-FP Gabinete EDGE™ FX, 4U, comporta 32 módulos ou painéis EDGE™
EDGE-FZB-04U Gabinete EDGE™ FX, 4U, comporta 32 módulos ou painéis EDGE™