80611326499
Fiber Dome Closure ECAM Cable Entry Port, 12 mm, for 1 or 2 flat cables
General Specifications
Product Number | 80611326499 |
Application | Access Networks |
Environment | Outdoor |
Product Type | Terminals |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Closure Type | Dome |
Dimensions
Weight | 0.82 kg |
Length | 0 mm |
Ordering Information
Units per Delivery | 1/1 |