Fiber Dome Closure
The fiber dome closure family includes five distinct sizes that fit most butt/branch splicing configurations, environments, and applications. Because they are constructed of a highly chemicalresistant material, they can be deployed in most environments: buried, underground, and aerial. Their compact design allows the FDCs to be placed in the smallest pedestals and handholes.
Products
| 产品编码 | Product Name | |
|---|---|---|
| 80611326499 | ECAM Cable Entry Port, 12 mm, for 1 or 2 flat cables | |
| 80611330855 | Fiber Dome Closure, FDC-08M-A-N0N-01C-A FOCLOS 1GND, 20MM(1) | |
| 80611334782 | Fiber Dome Closure (FDC) 10S |