
80611334782
Fiber Dome Closure FDC 10S
通用规范
产品编码 | 80611334782 |
EAN Code | 50051115535586 |
Application | Underground, Access Networks, Aerial |
Environment | Outdoor |
Cable Type | Dielectric |
Product Type | Splice Closure |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Closure Type | Dome |
Sealing Type | Watertight |
Dimensions
Height | 216 in |
Outer Diameter | 10.1 in |