

CTX-CAB-F1809SGLAB
Centrix™ Front Access Cabinet Single Cabinet, H1800xW900xD300, left cable entry, side walls, doors, acrylic glass window, bottom channel, assembled
通用规范
产品编码 | CTX-CAB-F1809SGLAB |
Product type | Centrix |
Access type | Front access |
Mounting Type | Rack / Cabinet Solution |
Splice option | Yes |
Pre-terminated | Yes |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Cable Entry Direction | Left |
Dimensions
Height | 2000 mm |
Width | 900 mm |
Depth | 300 mm |
Weight | 80 kg |
Ordering Information
Shipping weight | 100 kg |
Height Unit | 32 U |
Units per delivery | 1/1 |
All front access
32 rack units
Supports 3.456 LC or 2.304 SC ports per cabinet on 0.27 m²
Integrated patch cord management
Single 3.5 m patch cord for in-frame Cross-Connect
Quick installation feature for Centrix housings
Assembled for fast deployment
4 cable strain relief plates included
8 numbered cable routing hubs included
Extendable to dual- or quad cabinet Cross-Connect with a single patch cord length (3.5 m)
All front access
40 rack units
Supports 4.320 LC or 2.880 SC ports per cabinet on 0.27 m²
Integrated patch cord management
Single 4m patch cord for in-frame Cross-Connect
Quick installation feature for housings
Flat pack for easy transport
5x Cable mounting plates include
10x numbered cable routing hubs included
Extendable to dual- or quad cabinet Cross-Connect with a single patch cord length (4m)