

CTX-CAB-F2009SGRNB
Centrix™ Front Access Cabinet Single Cabinet, H2000xW900xD300, right cable entry, side walls, doors, acrylic glass window, bottom channel, flat pack
General Specifications
Product Number | CTX-CAB-F2009SGRNB |
产品类型 | Centrix |
接入类型 | 前面接入 |
安装类型 | 机柜安装 |
熔接选项 | 是 |
Preterminated | 是 |
标准
RoHS | 无有害物质根据RoHS 2011/65/EU |
设计
电缆引入方向 | 右边 |
尺寸
高度 | 2200 mm |
宽度 | 900 mm |
深度 | 300 mm |
Weight | 90 kg |
订购信息
Shipping Weight | 130 kg |
高度单位 | 36 U |
每次交付的单元数 | 1/1 |
All front access
40 rack units
Supports 4.320 LC or 2.880 SC ports per cabinet on 0.27 m²
Integrated patch cord management
Single 4m patch cord for in-frame Cross-Connect
Quick installation feature for housings
Flat pack for easy transport
5x Cable mounting plates include
10x numbered cable routing hubs included
Extendable to dual- or quad cabinet Cross-Connect with a single patch cord length (4m)