OLM-CAB-F2206NNNNB
Centrix™ Front Access Cabinet Single Frame, H2200xW600xD300, no walls, no doors, bottom channel, top brigde interface, flatpack
                General Specifications
        | Product Number | OLM-CAB-F2206NNNNB | 
| Product Type | Centrix™ | 
| Access Type | Front access | 
| Mounting Type | Cabinet-mount | 
| Splice option | Yes | 
| Preterminated | Yes | 
                Standards
        | RoHS | Free of hazardous substances according to RoHS 2011/65/EU | 
                Dimensions
        | Height | 2400 mm | 
| Width | 600 mm | 
| Depth | 300 mm | 
| Weight | 30 kg | 
                Ordering Information
        | Shipping Weight | 70 kg | 
| Units per Delivery | 1/1 | 
All front access
            
        40 rack units
            
        Supports 4.320 LC or 2.880 SC ports per cabinet on 0.27 m²
            
        Integrated patch cord management
            
        Single 4 m patch cord for in-frame Cross-Connect
Quick installation feature for housings
            
        Flat pack for easy transport
            
        5x Cable mounting plates include
10x numbered cable routing hubs included
            
        Extendable to dual- or quad cabinet Cross-Connect with a single patch cord length (4 m)