CTX-CAB4F2218NNBAB
Centrix™ Front Access Cabinet Quad Cabinet, H2200xW1800xD600, side-by-side/back-to-back, centered patch cord management, no walls, no doors, bottom channel, assembled
General Specifications
Product Number | CTX-CAB4F2218NNBAB |
EAN Code | 4059496277317 |
Product Type | Centrix™ |
Access Type | Front access |
Mounting Type | Rack / Cabinet Solution |
Splice option | Yes |
Preterminated | Yes |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Height | 2400 mm |
Depth | 300 mm |
Weight | 180 kg |
Length | 0 mm |
Ordering Information
Shipping Weight | 250 kg |
Height Unit | 160 U |
Units per Delivery | 2/1 |
Quad configuration
160 rack units
Supports 17.280 LC or 11.520 SC ports per cabinet on 1.08 m²
Integrated patch cord management
Single 4 m patch cord for in-frame Cross-Connect
Quick installation feature for Centrix housings
Assembled for fast deployment
20 cable strain relief plates included
40 numbered cable routing hubs included
All front access
40 rack units
Supports 4.320 LC or 2.880 SC ports per cabinet on 0.27 m²
Integrated patch cord management
Single 4m patch cord for in-frame Cross-Connect
Quick installation feature for housings
Flat pack for easy transport
5x Cable mounting plates include
10x numbered cable routing hubs included
Extendable to dual- or quad cabinet Cross-Connect with a single patch cord length (4m)