SWT4-2-6W44H-SB3KW-S
Small Wall Terminal (SWT) 2 F, SMF-28® Ultra OS2 (ITU-T G.657.A1) with white shutter, kit, both cable entries included, single pack
您可能还感兴趣
通用规范
| 产品编码 | SWT4-2-6W44H-SB3KW-S |
| Product Type | Outlets |
| Access Type | Front access fixed |
| Mounting Type | Wall-Mountable |
| Application | Preterminated cables |
| Installation Methods | Splicing |
Standards
| Fiber Standards | ITU-G.657.A1 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 2 |
| Splice Tray Type | Integrated splice tray |
| Cable entry type | From behind, top and bottom |
| Number of pigtails | 2 |
| Number of Splice Trays | 1 |
| Pigtail Length | 1.5 m |
| Pigtail Type | Individual with natural primary coating and yellow secondary coating |
| Number of Adapters | 2 |
| Housing Type | Outlets |
设计 - 适配器
| 适配器配线箱颜色 | 白色 |
| 适配器配线箱颜色端口1 | 白色 |
| 适配器配线箱材料 | 塑料 |
| 带定位键的适配器 | 没有 |
| Shuttered adapter | No |
| Adapter Type | SC APC |
Optical Specification - Hardware
| Pigtail reflectance | -65 dB |
| Pigtail insertion loss | 0.25 dB |
Connector Specs
| Polish | APC |
| Connector Type | SC |
Specifications - Connector A
| Connector Type | SC APC |
Dimensions
| Length | 114 mm |
| Height | 103 mm |
| Width | 75 mm |
| Depth | 25 mm |
| Weight | 1 kg |
Ordering Information
| Shipping Weight | 0.1 kg |
| Units per Delivery | 1/1 |