CTXCPP36-00-00H000
Centrix™ Splice Cassette Cable to cable
General Specifications
Product Number | CTXCPP36-00-00H000 |
Cable Type | 250 µm |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
Number of Ports | 36 |
Dimensions
Weight | 0.5 kg |
Length | 0 mm |
Ordering Information
Shipping Weight | 0.85 kg |
Units per Delivery | 1/1 |
Captive covers on both sides of the cassette
Transparent covers enable trouble shooting
Bare fiber and tube slack storage up to 2m by design
Multiple tube entry from the rear or both sides on the cassette