text.skipToContent text.skipToNavigation

Centrix™ Splice Cassette

The Centrix™ splice cassette provides 24 LC APC single fiber ports. The cassette is loaded with 12 LC Duplex APC adapters, colored LC single fiber pigtails and accepts crimp or heat-shrink splice protectors. A drop handle provide fiber port protection, patch cord organization and labeling on front and top of the cassette. The cassette is slidable in Centrix housings and is secured with a latch mechanism. The jumper guide direction is to the left side of the cassette but can simply be changed with accessories to the right. The transparent and captive top and bottom cover enable easy handling and visual inspection or trouble shooting. The multiple tube entry points on the cassette provide flexible loading of buffer tubes and bare fibers in the cassette.


Produits

Référence du produit Nom du produit
CTXCPP24-3C-2RH000 Centrix™ Splice Cassette, 24x SC/UPC adapters and 24x SC/UPC single fiber pigtails (OS2) HS
CTXCPP24-A9-2RH000 Centrix™ Splice Cassette, 12x LC Duplex/UPC adapters and 24x LC/UPC single fiber pigtails (OS2) HS
CTXCPP36-B3-2RH000 Centrix™ Splice Cassette, 18x LC Duplex APC adapters and 36x LC APC single fiber pigtails (OS2)
CTXCPP24-6C-2RJ000 Centrix™ Splice Cassette, 24 SC APC adapters and SM Pigtails, Ribbon standard SM Pigtails
CTXCPP12-6C-2RH000 Centrix™ Splice Cassette, 12 SC/APC adapters & SM Pigtails, MIC® 900 µm standard SM Pigtails HS
CTXCPP24-6C-2RH000 Centrix™ Splice Cassette, 24x SC/APC adapters and 24x SC/APC single fiber pigtails (OS2) HS
CTXCPP36-A9-2RC000 Centrix™ Splice Cassette, 18x LC Duplex/UPC adapters and 36x LC/UPC single fibre pigtails (OS2) CS
CTXCPP12-19-2RH000 Centrix™ Splice Cassette, 12 LSH APC adapters and SM Pigtails, MIC® 900 µm standard SM Pigtails
CTXCPP24-6C-2RC000 Centrix™ Splice Cassette, 24x SC/APC adapters and 24x SC/APC single fiber pigtails (OS2) CS
CTXCPP36-B3-2RC000 Centrix™ Splice Cassette, 18x LC Duplex/APC adapters and 36x LC/APC single fiber pigtails (OS2) CS
CTXCPP24-B3-2RH000 Centrix™ Splice Cassette, 12x LC Duplex APC adapters and 24x LC APC single fiber pigtails (OS2)
CTXCPP36-00-00C000 Centrix™ Splice Cassette, Cable to cable
CTXCPP36-A9-2RH000 Centrix™ Splice Cassette, 18x LC Duplex UPC adapters and 36x LC UPC single fiber pigtails (OS2)
CTXCPP24-AD-2QH000 Centrix™ Splice Cassette, 12x LC Duplex/PC adapters and 24x LC/PC single fiber pigtails (OM4)
CTXCPP16-3C-2RH000 Centrix™ Splice Cassette, 16x SC/UPC adapters and 16x SC/UPC single fiber pigtails (OS2)
CTXCPP12-3C-2RH000 Centrix™ Splice Cassette, 12 SC/UPC adapters & SM Pigtails, MIC® 900 µm standard SM Pigtails HS
CTXCPP12-B3-2RC000 Centrix™ Splice Cassette, 6x LC Duplex/APC adapters and 12x LC/APC single fiber pigtails (OS2)
CTXCPP12-B3-2RH000 Centrix™ Splice Cassette, 6x LC Duplex/APC adapters and 12x LC/APC single fiber pigtails (OS2)
CTXCPP16-6C-2RH000 Centrix™ Splice Cassette, 16x SC/APC adapters and 16x SC/APC single fiber pigtails (OS2)
CTXCPP16-B3-2RH000 Centrix™ Splice Cassette, 8x LC Duplex/APC adapters and 16x LC/APC single fiber pigtails (OS2)
CTXCPP24-3C-2RJ000 Centrix™ Splice Cassette, 24 SC UPC adapters & SM Pigtails, ribbon standard single-mode Pigtails
CTXCPP24-A9-2RJ000 Centrix™ Splice Cassette, 24 LC UPC adapters and SM pigtails, ribbon standard single-mode Pigtails
CTXCPP24-B3-2RJ000 Centrix™ Splice Cassette, 24 LC APC adapters & SM Pigtails, ribbon standard single-mode Pigtails
CTXCPP36-A9-2RJ000 Centrix™ Splice Cassette, 18x LC Duplex/APC adapters and 36x LC/APC single fiber pigtails (OS2)
CTXCPP36-B3-2RJ000 Centrix™ Splice Cassette, 36 LC/APC adapters & SM Pigtails, ribbon standard single-mode Pigtails