CTX-CAB-F1209PMRAN
Centrix™ Front Access Cabinet Single Cabinet, H1200xW900xD300, right cable entry, walls, metal doors, no bottom channel, assembled
通用规范
| 产品编码 | CTX-CAB-F1209PMRAN |
| 产品类型 | Centrix |
| 接入类型 | 前面接入 |
| 安装类型 | 机柜安装 |
| 熔接选项 | 是 |
| Preterminated | Yes |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
设计
| 电缆引入方向 | 右边 |
Dimensions
| Height | 1400 mm |
| Width | 900 mm |
| Depth | 300 mm |
| Weight | 45 kg |
Ordering Information
| Height Unit | 20 U |
| Shipping Weight | 65 kg |
| Units per Delivery | 1/1 |
All front access
20 rack units
Supports 2.160 LC or 1.440 SC ports per cabinet on 0.27 m²
Integrated patch cord management
Single 2.5 m patch cord for in-frame Cross-Connect
Quick installation feature for Centrix housings
Assembled for fast deployment
3 cable strain relief plates included
5 numbered cable routing hubs included
Extendable to dual- or quad cabinet Cross-Connect with a single patch cord length (2.5 m)
All front access
40 rack units
Supports 4.320 LC or 2.880 SC ports per cabinet on 0.27 m²
Integrated patch cord management
Single 4 m patch cord for in-frame Cross-Connect
Quick installation feature for housings
Flat pack for easy transport
5x Cable mounting plates include
10x numbered cable routing hubs included
Extendable to dual- or quad cabinet Cross-Connect with a single patch cord length (4 m)