text.skipToContent text.skipToNavigation

CTX-CAB-F2209NNRNB

Centrix™ Front Access Cabinet  Single Cabinet, H2200xW900xD300, right cable entry, no walls, no doors, bottom channel, flat pack

Contact Distributor for Lead Time
General Specifications
Product Number CTX-CAB-F2209NNRNB
Tipo de produto Centrix
Tipo de acesso Acesso frontal
Tipo de montagem Montagem em gabinete 
Opção de emenda Sim
Preterminated Yes
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Projeto
Direção de entrada do cabo Direito
Dimensions
Height 2400 mm
Width 900 mm
Depth 300 mm
Weight 105 kg
Ordering Information
Height Unit 40 U
Shipping Weight 145 kg
Units per Delivery 1/1
All front access
40 rack units
Supports 4.320 LC or 2.880 SC ports per cabinet on 0.27 m²
Integrated patch cord management

Single 4 m patch cord for in-frame Cross-Connect

Quick installation feature for housings
Flat pack for easy transport

5x Cable mounting plates include

10x numbered cable routing hubs included

Extendable to dual- or quad cabinet Cross-Connect with a single patch cord length (4 m)