

CTX-CAB-F7F09NNLAB
Centrix™ Front Access Cabinet Single Cabinet, H2200xW900x D300, left cable entry, no walls, no doors, bottom channel, assembled
General Specifications
Product Number | CTX-CAB-F7F09NNLAB |
Product type | Centrix |
Access type | Front access |
Mounting Type | Cabinet-mount |
Splice option | Yes |
Pre-terminated | Yes |
标准
RoHS | 无有害物质根据RoHS 2011/65/EU |
Design
Cable Entry Direction | Left |
尺寸
高度 | 2300 mm |
宽度 | 900 mm |
深度 | 300 mm |
Weight | 100 kg |
订购信息
Shipping Weight | 120 kg |
高度单位 | 40 U |
每次交付的单元数 | 1/1 |
All front access
40 rack units
Supports 4.320 LC or 2.880 SC ports per cabinet on 0.27 m²
Integrated patch cord management
Single 4m patch cord for in-frame Cross-Connect
Quick installation feature for housings
Flat pack for easy transport
5x Cable mounting plates include
10x numbered cable routing hubs included
Extendable to dual- or quad cabinet Cross-Connect with a single patch cord length (4m)