text.skipToContent text.skipToNavigation

CTX-CAB-F7F09PGLNB

Centrix™ Front Access Cabinet  Single Cabinet, H2200xW900xD300, left cable entry, walls, doors, acrylic glass window, bottom channel, flat pack

通用规范
产品编码 CTX-CAB-F7F09PGLNB
Product Type Centrix™
Access Type Front access
Mounting Type Cabinet-mount 
Splice option Yes
Preterminated Yes
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Cable Entry Direction Left 
Dimensions
Height 2300 mm
Width 900 mm
Depth 300 mm
Weight 115 kg
Ordering Information
Height Unit 40 U
Shipping Weight 155 kg
Units per Delivery 1/1
All front access
40 rack units
Supports 4.320 LC or 2.880 SC ports per cabinet on 0.27 m²
Integrated patch cord management

Single 4 m patch cord for in-frame Cross-Connect

Quick installation feature for housings
Flat pack for easy transport

5x Cable mounting plates include

10x numbered cable routing hubs included

Extendable to dual- or quad cabinet Cross-Connect with a single patch cord length (4 m)