



CTX-CAB2F2218PGBAB
Centrix™ Front Access Cabinet Dual Cabinet, H2200xW1800xD300, side-by-side, centered patch cord management, walls, doors, acrylic glass window, bottom channel, assembled
General Specifications
Product Number | CTX-CAB2F2218PGBAB |
Product Type | Centrix™ |
Access Type | Front access |
Mounting Type | Rack / Cabinet Solution |
Splice option | Yes |
Preterminated | Yes |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Cable Entry Direction | Side |
Dimensions
Height | 2400 mm |
Width | 1800 mm |
Depth | 300 mm |
Weight | 180 kg |
Ordering Information
Shipping Weight | 215 kg |
Height Unit | 80 U |
Units per Delivery | 1/1 |
Side-by-Side configuration
All front access
80 rack units
Supports 8.640 LC or 5.760 SC ports per cabinet on 0,54 m²
Integrated patch cord management
Single 4 m patch cord for in-frame Cross-Connect
Quick installation feature for Centrix housings
Assembled for fast deployment
10 cable strain relief plates included
20 numbered cable routing hubs included
Extendable to quad cabinet Cross-Connect with a single patch cord length (4 m)
All front access
40 rack units
Supports 4.320 LC or 2.880 SC ports per cabinet on 0.27 m²
Integrated patch cord management
Single 4m patch cord for in-frame Cross-Connect
Quick installation feature for housings
Flat pack for easy transport
5x Cable mounting plates include
10x numbered cable routing hubs included
Extendable to dual- or quad cabinet Cross-Connect with a single patch cord length (4m)