CTX-CAB4F2218NNBNB
Centrix™ Front Access Cabinet Quad Cabinet, H2200xW1800xD600, side-by-side/back-to-back, centered patch cord management, no walls, no doors, bottom channel, flat pack
通用规范
| 产品编码 | CTX-CAB4F2218NNBNB |
| Product Type | Centrix™ |
| Access Type | Front access |
| Mounting Type | Cabinet-mount |
| Splice option | Yes |
| Preterminated | 是 |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Cable Entry Direction | Side |
Dimensions
| Height | 2400 mm |
| Width | 1800 mm |
| Depth | 300 mm |
| Weight | 180 kg |
Ordering Information
| Height Unit | 160 U |
| Shipping Weight | 260 kg |
| Units per Delivery | 2/1 |
Quad configuration
160 rack units
Supports 17.280 LC or 11.520 SC ports per cabinet on 1.08 m²
Integrated patch cord management
Single 4 m patch cord for in-frame Cross-Connect
Quick installation feature for Centrix housings
Flat pack for easy transport
20 cable strain relief plates included
40 numbered cable routing hubs included
All front access
40 rack units
Supports 4.320 LC or 2.880 SC ports per cabinet on 0.27 m²
Integrated patch cord management
Single 4 m patch cord for in-frame Cross-Connect
Quick installation feature for housings
Flat pack for easy transport
5x Cable mounting plates include
10x numbered cable routing hubs included
Extendable to dual- or quad cabinet Cross-Connect with a single patch cord length (4 m)