Centrix™ Front Access Cabinet
The Centrix™ single cabinet provides 1x cable entry on front side top and bottom, connectivity hardware and patch cord management spaces for up to 108 Centrix cassettes with a maximum capacity of 3888 LC or 2592 SC single fiber ports. All functions are accessable from front of the cabinet. The patch cord management enables in-frame Cross-Connect with a single jumper length of 4 m.
Cable Entry
Rack Units
Cabinets
Products
| Product Number | Product Name | |
|---|---|---|
| CTX-CAB4F2218SGBAB | Centrix™ Front Access Cabinet, Quad Cabinet, H2200xW1800xD600, side-by-side/back-to-back, centered patch cord management, side walls, doors, acrylic glass window, bottom channel, assembled | |
| CTX-CAB-F2209PGRAB | Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900xD300, right cable entry, walls, doors, acrylic glass window, bottom channel, assembled | |
| CTX-CAB-F2209PGRAN | Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900xD300, right cable entry, walls, doors, acrylic glass window, no bottom channel, assembled | |
| CTX-CAB2F2218PGBAB | Centrix™ Front Access Cabinet, Dual Cabinet, H2200xW1800xD300, side-by-side, centered patch cord management, walls, doors, acrylic glass window, bottom channel, assembled | |
| CTX-CAB-F2209NNLNB | Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900xD300, left cable entry, no walls, no doors, bottom channel, flat pack | |
| CTX-CAB2F2218NNBNB | Centrix™ Front Access Cabinet, Dual Cabinet, H2200xW1800xD300, side-by-side, centered patch cord management, no walls, no doors, bottom channel, flat pack | |
| CTX-CAB-F1209PMLAN | Centrix™ Front Access Cabinet, Single Cabinet, H1200xW900xD300, left cable entry, walls, metal doors, no bottom channel, assembled | |
| CTX-CAB-F2009PGLNB | Centrix™ Front Access Cabinet, Single Cabinet, H2000xW900xD300, left cable entry, walls, doors, acrylic glass window, bottom channel, flat pack | |
| CTX-CAB-F2212NNLAB | Centrix™ Front Access Cabinet, Single Cabinet, H2200xW1200xD300, left cable entry, dual patch cord management, no walls, no doors, bottom channel, assembled | |
| CTX-CAB-F2209PGLAN | Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900xD300, left cable entry, walls, doors, acrylic glass window, no bottom channel, assembled | |
| CTX-CAB-F1809SGLAB | Centrix™ Front Access Cabinet, Single Cabinet, H1800xW900xD300, left cable entry, side walls, doors, acrylic glass window, bottom channel, assembled | |
| CTX-CAB-F1209PMRNN | Centrix™ Front Access Cabinet, Single Cabinet, H1200xW900xD300, right cable entry, walls, metal doors, no bottom channel, flat pack | |
| CTX-CAB-F1809PGRNB | Centrix™ Front Access Cabinet, Single Cabinet, H1800xW900xD300, right cable entry, walls, doors, acrylic glass window, bottom channel, flat pack | |
| CTX-CAB-F2212PGRNN | Centrix™ Front Access Cabinet, Single Cabinet, H2200xW1200x D300, right cable entry, dual patch cord manager, walls, doors, acrylic glass window, no bottom channel, flat pack | |
| CTX-CAB-F1809NMRAN | Centrix™ Front Access Cabinet, Single Cabinet, H1800xW900xD300, right cable entry, no walls, metal doors, no bottom channel, assembled | |
| CTX-CAB-F1209PMRAN | Centrix™ Front Access Cabinet, Single Cabinet, H1200xW900xD300, right cable entry, walls, metal doors, no bottom channel, assembled | |
| CTX-CAB-F7F09NNLNB | Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900x D300, left cable entry, no walls, no doors, bottom channel, flat pack | |
| CTX-CAB2F2209SGBAB | Centrix™ Front Access Cabinet, Dual Cabinet, H2200xW900xD600, left and right, back-to-back, side walls, doors, acrylic glass window, bottom channel, assembled | |
| OLM-CAB-F2206NNNAB | Centrix™ Front Access Cabinet, Overlength Slack Management Single Frame, no walls, no doors, bottom channel, top bridge, interface, assembled | |
| CTX-CAB-F1209NNLAB | Centrix™ Front Access Cabinet, Single Cabinet, H1200xW900xD300, left cable entry, no walls, no doors, bottom channel, assembled | |
| CTX-CAB-F1209NNRAB | Centrix™ Front Access Cabinet, Single Cabinet, H1200xW900xD300, right cable entry, no walls, no doors, bottom channel, assembled | |
| CTX-CAB-F1209NNRNB | Centrix™ Front Access Cabinet, Single Cabinet, H1200xW900xD300, right cable entry, no walls, no doors, bottom channel, flat pack | |
| CTX-CAB-F1209PMRAB | Centrix™ Front Access Cabinet, Single Cabinet, H1200xW900xD300, right cable entry, walls, metal doors, bottom channel, assembled | |
| CTX-CAB-F1809NNLAB | Centrix™ Front Access Cabinet, Single Cabinet, H1800xW900xD300, left cable entry, no walls, no doors, bottom channel, assembled | |
| CTX-CAB-F1809NNLNB | Centrix™ Front Access Cabinet, Single Cabinet, H1800xW900xD300, left cable entry, no walls, no doors, bottom channel, flat pack | |
| CTX-CAB-F1809NNRAB | Centrix™ Front Access Cabinet, Single Cabinet, H1800xW900xD300, right cable entry, no walls, no doors, bottom channel, assembled | |
| CTX-CAB-F1809NNRNB | Centrix® Verteilerschrank (frontseitiger Zugang), Einzel-Schrank, H1800xB900xT300, rechtsseitige Kabeleinführung, keine Wände, keine Türen, Bodenkanalfunktion, Bausatz | |
| CTX-CAB-F1809PGLAN | Centrix® Verteilerschrank (frontseitiger Zugang), Einzel-Schrank, H1800xB900xT300, linksseitige Kabeleinführung, Wände, Plexiglastüren, keine Bodenkanalfunktion, montiert | |
| CTX-CAB-F1809PGRAB | Centrix® Verteilerschrank (frontseitiger Zugang), Einzel-Schrank, H1800xB900xT300, rechtsseitige Kabeleinführung, Wände, Plexiglastüren, Bodenkanalfunktion, montiert | |
| CTX-CAB-F1809PGRAN | Centrix® Verteilerschrank (frontseitiger Zugang), Einzel-Schrank, H1800xB900xT300, rechtsseitige Kabeleinführung, Wände, Plexiglastüren, keine Bodenkanalfunktion, montiert | |
| CTX-CAB-F1809PGRNN | Centrix® Verteilerschrank (frontseitiger Zugang), Einzel-Schrank, H1800xB900xT300, rechtsseitige Kabeleinführung, Wände, Plexiglastüren, keine Bodenkanalfunktion, Bausatz | |
| CTX-CAB-F1809PMRAB | Centrix® Verteilerschrank (frontseitiger Zugang), Einzel-Schrank, H1800xB900xT300, rechtsseitige Kabeleinführung, Wände, Metalltüren, Bodenkanalfunktion, montiert | |
| CTX-CAB-F1809SGLNB | Centrix® Verteilerschrank (frontseitiger Zugang), Einzel-Schrank, H1800xB900xT300, linksseitige Kabeleinführung, Seitenwände, Plexiglastüren, Bodenkanalfunktion, Bausatz | |
| CTX-CAB-F1809SNRNN | Centrix® Verteilerschrank (frontseitiger Zugang), Einzel-Schrank, H1800xB900xT300, rechtsseitige Kabeleinführung, Seitenwände, keine Türen keine Bodenkanalfunktion, Bausatz | |
| CTX-CAB-F2009NNLAB | Centrix® Verteilerschrank (frontseitiger Zugang), Einzel-Schrank, H2000xB900xT300, linksseitige Kabeleinführung, keine Wände, keine Türen, Bodenkanalfunktion, montiert | |
| CTX-CAB-F2009NNLNB | Centrix® Verteilerschrank (frontseitiger Zugang), Einzel-Schrank, H2000xB900xT300, linksseitige Kabeleinführung, keine Wände,keine Türen, Bodenkanalfunktion, Bausatz | |
| CTX-CAB-F2009NNRAB | Centrix® Verteilerschrank (frontseitiger Zugang), Einzel-Schrank, H2000xB900xT300, rechtsseitige Kabeleinführung, keine Wände, keine Türen, Bodenkanalfunktion, montiert | |
| CTX-CAB-F2009PGLAB | Centrix® Verteilerschrank (frontseitiger Zugang), Einzel-Schrank, H2000xB900xT300, linksseitige Kabeleinführung, Wände, Plexiglastüren, Bodenkanalfunktion, montiert | |
| CTX-CAB-F2009PGRAB | Centrix® Verteilerschrank (frontseitiger Zugang), Einzel-Schrank mit H2000 x B900 x T300, rechtsseitige Kabeleinführung, Seitenwände, Plexiglastüren, Bodenkanalfunktion, montiert | |
| CTX-CAB-F2009PGRAN | Centrix® Verteilerschrank (frontseitiger Zugang), Einzel-Schrank, H2000xB900xT300, rechtsseitige Kabeleinführung, Wände, Plexiglastüren, keine Bodenkanalfunktion, montiert | |
| CTX-CAB-F2009PGRNB | Centrix® Verteilerschrank (frontseitiger Zugang), Einzel-Schrank, H2000xB900xT300, rechtsseitige Kabeleinführung, Wände, Plexiglastüren, keine Bodenkanalfunktion, Bausatz | |
| CTX-CAB-F2009PGRNN | Centrix® Verteilerschrank (frontseitiger Zugang), Einzel-Schrank mit H2000 x B900 x T300 mm, rechtsseitige Kabeleinführung, Seitenwände, Plexiglastüren, ohne Bodenkanalfunktion, Bausatz | |
| CTX-CAB-F2009SGLAB | Centrix® Verteilerschrank (frontseitiger Zugang), Einzel-Schrank, H2000xB900xT300, linksseitige Kabeleinführung, Seitenwände, Plexiglastüren, Bodenkanalfunktion, montiert | |
| CTX-CAB-F2009SGLNB | Centrix® Verteilerschrank (frontseitiger Zugang), Einzel-Schrank, H2000xB900xT300, linksseitige Kabeleinführung, Seitenwände, Plexiglastüren, Bodenkanalfunktion. Bausatz | |
| CTX-CAB-F2009SGRAB | Centrix® Verteilerschrank (frontseitiger Zugang), Einzel-Schrank, H2000xB900xT300, rechtsseitige Kabeleinführung, Seitenwände, Plexiglastüren, Bodenkanalfunktion, montiert | |
| CTX-CAB-F2009SGRNB | Centrix® Verteilerschrank (frontseitiger Zugang), Einzel-Schrank, H2000xB900xT300, rechtsseitige Kabeleinführung, Seitenwände, Plexiglastüren, Bodenkanalfunktion, Bausatz | |
| CTX-CAB-F2209NNLAB | Centrix® Verteilerschrank (frontseitiger Zugang), Einzel-Schrank, H2200xB900xT300, linksseitige Kabeleinführung, keine Wände, keine Türen, Bodenkanalfunktion, montiert | |
| CTX-CAB-F2209NNRAB | Centrix® Verteilerschrank (frontseitiger Zugang), Einzel-Schrank, H2200xB900xT300, rechtsseitige Kabeleinführung, keine Wände, keine Türen, Bodenkanalfunktion, montiert | |
| CTX-CAB-F2209NNRNB | Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900xD300, right cable entry, no walls, no doors, bottom channel, flat pack | |
| CTX-CAB-F2209PGLAB | Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900xD300, left cable entry, walls, doors, acrylic glass window, bottom channel, assembled | |
| CTX-CAB-F2209PGLNN | Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900xD300, left cable entry, walls, doors, acrylic glass window, no bottom channel, flat pack | |
| CTX-CAB-F2209PGRNB | Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900xD300, right cable entry, walls, doors, acrylic glass window, bottom channel, flat pack | |
| CTX-CAB-F2209PGRNN | Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900xD300, right cable entry, walls, doors, acrylic glass window, no bottom channel, flat pack | |
| CTX-CAB-F2209PMRAB | Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900xD300, right cable entry, walls, metal doors, bottom channel, assembled | |
| CTX-CAB-F2209SGLAB | Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900xD300, left cable entry, side walls, doors, acrylic glass window, bottom channel, assembled | |
| CTX-CAB-F2209SGLNB | Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900xD300, left cable entry, side walls, doors, acrylic glass window, bottom channel, flat pack | |
| CTX-CAB-F2209SGRAB | Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900xD300, right cable entry, side walls, doors, acrylic glass window, bottom channel, assembled | |
| CTX-CAB-F2209SMLAN | Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900xD300, left cable entry, side walls, metal doors, no bottom channel, assembled | |
| CTX-CAB-F2212NNRAB | Centrix™ Front Access Cabinet, Single Cabinet, H2200xW1200xD300, right cable entry, dual patch cord manager, no walls, no doors, bottom channel, assembled | |
| CTX-CAB-F2212NNRNB | Centrix™ Front Access Cabinet, Single Cabinet, H2200xW1200xD300, right cable entry, dual patch cord manager, no walls, no doors, bottom channel, flat pack | |
| CTX-CAB-F2212PGLAN | Centrix™ Front Access Cabinet, Single Cabinet, H2200xW1200x D300, right cable entry, dual patch cord manager, walls, doors, acrylic glass window, no bottom channel, assembled | |
| CTX-CAB-F2212PGLNN | Centrix™ Front Access Cabinet, Single Cabinet, H2200xW1200x D300, right cable entry, dual patch cord manager, walls, doors, acrylic glass window, no bottom channel, flat pack | |
| CTX-CAB-F2212PGRAN | Centrix™ Front Access Cabinet, Single Cabinet, H2200xW1200x D300, right cable entry, dual patch cord manager, walls, doors, acrylic glass window, no bottom channel, assembled | |
| CTX-CAB-F7F09NNLAB | Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900x D300, left cable entry, no walls, no doors, bottom channel, assembled | |
| CTX-CAB-F7F09NNRAB | Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900x D300, right cable entry, no walls, no doors, bottom channel, assembled | |
| CTX-CAB-F7F09NNRNB | Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900x D300, right cable entry, no walls, no doors, bottom channel, flat pack | |
| CTX-CAB-F7F09PGLAB | Centrix® Verteilerschrank (frontseitiger Zugang), Einzel-Schrank, H7ftxB900xT300, linksseitige Kabeleinführung, Wände, Plexiglastüren, Bodenkanalfunktion, montiert | |
| CTX-CAB-F7F09PGLAN | Centrix® Verteilerschrank (frontseitiger Zugang), Einzel-Schrank, H7ftxB900xT300, linksseitige Kabeleinführung, Wände, Plexiglastüren, keine Bodenkanalfunktion, montiert | |
| CTX-CAB-F7F09PGLNB | Centrix® Verteilerschrank (frontseitiger Zugang), Einzel-Schrank, H7ftxB900xT300, linksseitige Kabeleinführung, Wände, Plexiglastüren, Bodenkanalfunktion, Bausatz | |
| CTX-CAB-F7F09PGRAB | Centrix® Verteilerschrank (frontseitiger Zugang), Einzel-Schrank, H7ftxB900xT300, rechtsseitige Kabeleinführung, Wände, Plexiglastüren, Bodenkanalfunktion, montiert | |
| CTX-CAB-F7F09PGRAN | Centrix® Verteilerschrank (frontseitiger Zugang), Einzel-Schrank, H7ftxB900xT300, rechtsseitige Kabeleinführung, Wände, Plexiglastüren, keine Bodenkanalfunktion, montiert | |
| CTX-CAB-F7F09PGRNB | Centrix® Verteilerschrank (frontseitiger Zugang), Einzel-Schrank, H7ftxB900xT300, rechtsseitige Kabeleinführung, Wände, Plexiglastüren, Bodenkanalfunktion, Bausatz | |
| CTX-CAB-F7F09PGRNN | Centrix® Verteilerschrank (frontseitiger Zugang), Einzel-Schrank, H7ftxB900xT300, rechtsseitige Kabeleinführung, Wände, Plexiglastüren, keine Bodenkanalfunktion, Bausatz | |
| CTX-CAB2F2218PGBNB | Centrix® Verteilerschrank (frontseitiger Zugang), Doppel-Schrank, H2200xB1800xT300, seitlich zueinander, zentriertes Patchkabel Management, Wände, Plexiglastüren, Bodenkanalfunktion, Bausatz | |
| CTX-CAB2F2218PGBNN | Centrix® Verteilerschrank (frontseitiger Zugang), Doppel-Schrank, H2200xB1800xT300, seitlich zueinander, zentriertes Patchkabel Management, Wände, Plexiglastüren, keine Bodenkanalfunktion, Bausatz | |
| CTX-CAB2F2218SGBNB | Centrix® Verteilerschrank (frontseitiger Zugang), Doppel-Schrank, H2200xB1800xT300, seitlich zueinander, zentriertes Patchkabel Management, Seitenwände, Plexiglastüren, Bodenkanalfunktion, Bausatz | |
| CTX-CAB2F7F09NNBAB | Centrix® Verteilerschrank (frontseitiger Zugang), Doppel-Schrank, H7ftxB1800xT300, Rücken-an-Rücken, keine Wände, keine Türen, Bodenkanalfunktion, montiert | |
| CTX-CAB2F7F18NNBNB | Centrix® Verteilerschrank (frontseitiger Zugang), Doppel-Schrank, H7ftxB1800xT300, seitlich zueinander, zentriertes Patchkabel Management, Wände, Plexiglastüren, Bodenkanalfunktion, Bausatz | |
| CTX-CAB2F7F18PGBAB | Centrix® Verteilerschrank (frontseitiger Zugang), Doppel-Schrank, H7ftxB1800xT300, seitlich zueinander, zentriertes Patchkabel Management, Wände, Plexiglastüren, Bodenkanalfunktion, montiert | |
| CTX-CAB2F7F18PGBNB | Centrix® Verteilerschrank (frontseitiger Zugang), Doppel-Schrank, H7ftxB1800xT300, seitlich zueinander, zentriertes Patchkabel Management, Wände, Plexiglastüren, Bodenkanalfunktion, Bausatz | |
| CTX-CAB4F2218NNBNB | Centrix® Verteilerschrank (frontseitiger Zugang), Quad-Schrank, H2200xB1800xT600, seitlich und Rücken-an-Rücken, zentriertes Patchkabel Management, keine Wände und Türen, Bodenkanalfunktion, Bausatz | |
| OLM-CAB-F2206NNNNB | Centrix® Verteilerschrank (frontseitiger Zugang), Einzel-Gestell, H2200xB600xT300, keine Wände, keine Türen, Bodenkanalfunktion, Bausatz |