OLM-CAB-F2206NNNAB
Centrix™ Front Access Cabinet Overlength Slack Management Single Frame, no walls, no doors, bottom channel, top bridge, interface, assembled
通用规范
| 产品编码 | OLM-CAB-F2206NNNAB |
| Product Type | Centrix™ |
| Access Type | Front access |
| Mounting Type | Cabinet-mount |
| Splice option | Yes |
| Preterminated | Yes |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
| Height | 2400 mm |
| Width | 600 mm |
| Depth | 300 mm |
| Weight | 30 kg |
Ordering Information
| Shipping weight | 50 kg |
| Units per delivery | 1/1 |
All front access
Patch cable slack management in 30 cm increments up to 4 m or
Patch cord management function for 4m long patch cords (free loop)
Assembled for fast deployment
20 cable routing hubs included
All front access
40 rack units
Supports 4.320 LC or 2.880 SC ports per cabinet on 0.27 m²
Integrated patch cord management
Single 4 m patch cord for in-frame Cross-Connect
Quick installation feature for housings
Flat pack for easy transport
5x Cable mounting plates include
10x numbered cable routing hubs included
Extendable to dual- or quad cabinet Cross-Connect with a single patch cord length (4 m)