text.skipToContent text.skipToNavigation

EDGE™ 模块,超低损耗

EDGE™模块提供主干光缆上的MTP®连接器和用于直接连接电子设备的LC双工跳线之间的连接。LC双工适配器带有VFL兼容的内置防尘盖,当连接器插入时跟随翻开。特殊设计的内置防尘盖可确保不会碰到连接器端面。这些内置防尘盖替代了标准防尘盖,标准防尘盖一旦拔掉不会马上盖上,适配器内部端面暴露在灰尘中容易造成损伤。

Products

Product Number Product Name
ECM-UM12-04-89G-ULL EDGE™ Module, Ultra Low Loss, 12F, Bend-improved Single-mode (OS2), Shuttered LC UPC Duplex to MTP® pinned SM
ECM-UM12-05-93Q-ULL EDGE™ Module, Ultra Low Loss, 12F, 50 µm multimode (OM4), Shuttered LC PC Duplex Multimode to MTP® pinned MM
ECM-UM12-05-93T-ULL EDGE™ Module, Ultra Low Loss, 12F, 50 µm multimode (OM3), Shuttered LC PC Duplex Multimode to MTP® pinned MM
ECM-UM12-18-89G-ULL EDGE™ Module, Ultra Low Loss, 12F, Bend-improved Single-mode (OS2), Shuttered LC APC Duplex to MTP® pinned SM, Universal Polarity, Ultra-Low-Loss
ECM-RM12-05-93T-ULL EDGE™ Module, Ultra Low Loss, 12F, 50 µm multimode (OM3), Shuttered LC PC Duplex Multimode to MTP® pinned MM, Straight-Through Polarity, Ultra-Low-Loss
ECM-RM12-05-93Q-ULL EDGE™ Module, Ultra Low Loss, 12F, 50 µm multimode (OM4), Shuttered LC PC Duplex Multimode to MTP® pinned MM, Straight-Through Polarity, Ultra-Low-Loss
ECM-UM12-05-93Q-ULL-VI EDGE™ Module, Ultra Low Loss, 12F, 50 µm multimode (OM4), Shuttered LC PC Duplex Multimode to MTP® pinned MM, Universal Polarity, Ultra-Low-Loss
ECM-RM12-04-89G-ULL EDGE™ Module, Ultra Low Loss, MTP to LC Duplex Module, 12F, Bend-improved Single-mode (OS2), Shuttered LC UPC Duplex to MTP® pinned SM, Straight-Through Polarity
ECM-RM12-18-89G-ULL EDGE™ Module, Ultra Low Loss, 12F, Bend-improved Single-mode (OS2), Shuttered LC APC Duplex to MTP® pinned SM, Straight-Through Polarity