Aerial Dielectric Self-Supporting Cable, ADSS
Fiber Count
Aramid Yarn
Products
| Product Number | Product Name | |
|---|---|---|
| 012ELE-T3222A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 5.4 mm aramid, A-D2Y(T)2Y, 1 x 12 s, SMF-28e+® | |
| 012ELE-T3322A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 7.2 mm aramid, A-D2Y(T)2Y, 1 x 12 s, SMF-28e+® | |
| 012ELE-T3422A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 15 mm aramid, A-D2Y(T)2Y, 1 x 12 s, SMF-28e+® | |
| 024ELE-T3222A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 5.4 mm aramid, A-D2Y(T)2Y, 2 x 12 s, SMF-28e+® | |
| 024ELE-T3322A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 7.2 mm aramid, A-DQ2Y(T)2Y, 2 x 12 s, SMF-28e+® | |
| 024ELE-T3422A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 15 mm aramid, A-D2Y(T)2Y, 2 x 12 s, SMF-28e+® | |
| 036ELE-T3222A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 5.4 mm aramid, A-D2Y(T)2Y, 3 x 12 s, SMF-28e+® | |
| 036ELE-T3322A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 7.2 mm aramid, A-D2Y(T)2Y, 3 x 12 s, SMF-28e+® | |
| 036ELE-T3422A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 15 mm aramid, A-D2Y(T)2Y, 3 x 12 s, SMF-28e+® | |
| 048ELE-T3222A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 5.4 mm aramid, A-D2Y(T)2Y, 4 x 12 s, SMF-28e+® | |
| 048ELE-T3322A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 7.2 mm aramid, A-D2Y(T)2Y, 4 x 12 s, SMF-28e+® | |
| 048ELE-T3422A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 15 mm aramid, A-D2Y(T)2Y, 4 x 12 s, SMF-28e+® | |
| 060ELE-T3222A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 5.4 mm aramid, A-D2Y(T)2Y, 5 x 12 s, SMF-28e+® | |
| 060ELE-T3322A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 7.2 mm aramid, A-D2Y(T)2Y, 5x12 s, SMF-28e+® | |
| 060ELE-T3422A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 15 mm aramid, A-D2Y(T)2Y, 5 x 12 s, SMF-28e+® | |
| 072ELE-T3222A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 5.4 mm aramid, A-D2Y(T)2Y, 6 x 12 s, SMF-28e+® | |
| 072ELE-T3322A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 7.2 mm aramid, A-D2Y(T)2Y, 6 x 12 s, SMF-28e+® | |
| 072ELE-T3422A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 15 mm aramid, A-D2Y(T)2Y, 6 x 12 s, SMF-28e+® | |
| 096ELE-T3222A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 5.4 mm aramid, A-D2Y(T)2Y, 8 x 12 s, SMF-28e+® | |
| 096ELE-T3322A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 7.2 mm aramid, A-D2Y(T)2Y, 8 x 12 s, SMF-28e+® | |
| 096ELE-T3422A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 15 mm aramid, A-D2Y(T)2Y, 8 x 12 s, SMF-28e+® | |
| 144ELE-T3222A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 5.4 mm aramid, A-D2Y(T)2Y, 12x12 s, SMF-28e+® | |
| 144ELE-T3322A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 7.2 mm aramid, A-D2Y(T)2Y, 12 x 12 s, SMF-28e+® | |
| 144ELE-T3422A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 15 mm aramid, A-D2Y(T)2Y, 12 x 12 s, SMF-28e+® |