Centrix™ Splitter Cassette

At the foundation of the Centrix™ System is a single, modular cassette that can be tailored to include a splitter device. The modular cassette provides flexibility and functionality within a single frame without sacrificing density. Each cassette contains up to either 24 SC or 36 LC connector adapters. Easy port access is possible due to a sliding cassette with drop-down handle.
Number of Ports
Connector Type
Productos
Número del producto | Nombre del producto | |
---|---|---|
CTXCMA00-6C-SP1116 | Centrix™ Splitter Cassette, One - 1x16 Splitter, SC APC connectors | |
CTXCMA00-A9-SP1132 | Centrix™ Splitter Cassette, One - 1x32 split, LC UPC, (OS2) | |
CTXCMA00-B3-SP1116 | Centrix™ Splitter Cassette, One - 1x16 Splitter, LC APC connectors | |
CTXCMA00-B3-SP1132 | Centrix™ Splitter Cassette, One - 1x32 split, LC APC, (OS2) |