text.skipToContent text.skipToNavigation

Evolv® Optical Tap Terminal with Pushlok® Technology

Optical tap terminals, known also as distributed tap, uneven-split or asymmetric terminals, are most appropriate for short length, dense environments or rural FTTx applications where lean distribution runs are desired. Each run supports 32 or 64 subscriber ONTs with cascaded multiport terminals utilizing preconnectorized single-fiber assemblies in the distribution. The fully preconnectorized system reduces installation costs while increasing the speed of deployment. This solution is comprised of an array of power-split ratios to customize each run for optimal signal reach. Tap splits of 90/10, 85/15, 80/20, 70/30, 60/40, and 00/00 split ratios can be cascaded, or daisy-chained, to accommodate a wide variety of deployment scenarios. Each multiport terminal includes the uneven, asymmetric splitter, a standard 1x2, 1x4, or 1x8 splitter to support customer connections, as well as a pass-through port feeding subsequent terminals in the run in a single form factor. The number of terminals in an individual run and the variation of multiport terminals used is dependent upon the distances between terminals and subscribers to maintain an acceptable link loss budget. By limiting the number of terminal options and utilizing preconnectorized Pushlok drop cables, FTTx designs and material inventories can be simplified.

Number of Ports

Products

Product Number Product Name
DTB4X81000NC000S0P Evolv® Optical Tap Terminal with Pushlok® Technology, 8 Subscriber Ports, 10dB Nominal Loss, Pass-Through Port 00/00 Power Ratio, Stubless
DTA4X20900NC000S0P Evolv® Optical Tap Terminal with Pushlok® Technology, 2 Subscriber Ports, 09dB Nominal Loss, Pass-Through Port 70/30 Power Ratio, Stubless
DTB4X81700NC000S0P Evolv® Optical Tap Terminal with Pushlok® Technology, 8 Subscriber Ports, 17dB Nominal Loss, Pass-Through Port 80/20 Power Ratio, Stubless
DTB4X82000NC000S0P Evolv® Optical Tap Terminal with Pushlok® Technology, 8 Subscriber Ports, 20dB Nominal Loss, Pass-Through Port 90/10 Power Ratio, Stubless
DTA4X21500NC000S0P Evolv® Optical Tap Terminal with Pushlok® Technology, 2 Subscriber Ports, 15dB Nominal loss, Pass-Through Port 90/10 Power Ratio, Stubless
DTB4X81400NC000S0P Evolv® Optical Tap Terminal with Pushlok® Technology, 8 Subscriber Ports, 14dB Nominal Loss, Pass-Through Port 60/40 Power Ratio, Stubless
DTA4X21100NC000S0P Evolv® Optical Tap Terminal with Pushlok® Technology, 2 Subscriber Ports, 11dB Nominal Loss, Pass-Through Port 80/20 Power Ratio, Stubless
DTA4X21300NC000S0P Evolv® Optical Tap Terminal with Pushlok® Technology, 2 Subscriber Ports, 13dB Nominal Loss, Pass-Through Port 85/15 Power Ratio, Stubless
DTA8X40700NC000S0P Evolv® Optical Tap Terminal with Pushlok® Technology, 4 Subscriber Ports, 07dB Nominal Loss, Pass-Through Port 00/00 Power Ratio, Stubless
DTA8X41600NC000S0P Evolv® Optical Tap Terminal with Pushlok® Technology, 4 Subscriber Ports, 16dB Nominal Loss, Pass-Through Port 85/15 Power Ratio, Stubless
DTA4X20400NC000S0P Evolv® Optical Tap Terminal with Pushlok® Technology, 2 Subscriber Ports, 04dB Nominal Loss, Pass-Through Port 00/00 Power Ratio, Stubless
DTA8X41100NC000S0P Evolv® Optical Tap Terminal with Pushlok® Technology, 4 Subscriber Ports, 11dB Nominal Loss, Pass-Through Port 60/40 Power Ratio, Stubless
DTA4X20800NC000S0P Evolv® Optical Tap Terminal with Pushlok® Technology, 2 Subscriber Ports, 08dB Nominal Loss, Pass-Through Port 60/40 Power Ratio, Stubless
DTA8X41200NC000S0P Evolv® Optical Tap Terminal with Pushlok® Technology, 4 Subscriber Ports, 12dB Nominal Loss, Pass-Through Port 70/30 Power Ratio, Stubless
DTA8X41500NC000S0P Evolv® Optical Tap Terminal with Pushlok® Technology, 4 Subscriber Ports, 15dB Nominal Loss, Pass-Through Port 80/20 Power Ratio, Stubless
DTA8X41700NC000S0P Evolv® Optical Tap Terminal with Pushlok® Technology, 4 Subscriber Ports, 17dB Nominal Loss, Pass-Through Port 90/10 Power Ratio, Stubless
DTB4X81500NC000S0P Evolv® Optical Tap Terminal with Pushlok® Technology 8 Subscriber Ports, 15.4dB Nominal Loss, Pass-Through Port 70/30 Power Ratio, Stubless
DTB4X81800NC000S0P Evolv® Optical Tap Terminal with Pushlok® Technology, 8 Subscriber Ports, 18dB Nominal Loss, Pass-Through Port 85/15 Power Ratio, Stubless