Centrix™ Front Access Cabinet

The Centrix™ single cabinet provides 1x cable entry on front side top and bottom, connectivity hardware and patch cord management spaces for up to 108 Centrix cassettes with a maximum capacity of 3888 LC or 2592 SC single fiber ports. All functions are accessable from front of the cabinet. The patch cord management enables in-frame Cross-Connect with a single jumper length of 4 m.
Cable Entry
Rack Units
32
Cabinets
Single
Produkte
Produktnummer | Produktname | |
---|---|---|
CTX-CAB-F1809NMRAN | ||
CTX-CAB-F1809NNLAB | ||
CTX-CAB-F1809NNLNB | Single Cabinet, H1800xW900xD300, left cable entry, no walls, no doors, bottom channel, flat pack | |
CTX-CAB-F1809NNRAB | Single Cabinet, H1800xW900xD300, right cable entry, no walls, no doors, bottom channel, assembled | |
CTX-CAB-F1809NNRNB | Single Cabinet, H1800xW900xD300, right cable entry, no walls, no doors, bottom channel, flat pack | |
CTX-CAB-F1809PGLAN | Single Cabinet, H1800xW900xD300, left cable entry, walls, doors, acrylic glass window, no bottom channel, assembled | |
CTX-CAB-F1809PGRAB | Single Cabinet, H1800xW900xD300, right cable entry, walls, doors, acrylic glass window, bottom channel, assembled | |
CTX-CAB-F1809PGRAN | Single Cabinet, H1800xW900xD300, right cable entry, walls, doors, acrylic glass window, no bottom channel, assembled | |
CTX-CAB-F1809PGRNB | ||
CTX-CAB-F1809PGRNN | Single Cabinet, H1800xW900xD300, right cable entry, walls, doors, acrylic glass window, no bottom channel, flat pack | |
CTX-CAB-F1809PMRAB | Single Cabinet, H1800xW900xD300, right cable entry, walls, metal doors, bottom channel, assembled | |
CTX-CAB-F1809SGLAB | ||
CTX-CAB-F1809SGLNB | Single Cabinet, H1800xW900xD300, left cable entry, side walls, doors, acrylic glass window, bottom channel, flat pack | |
CTX-CAB-F1809SNRNN | Single Cabinet, H1800xW900xD300, right cable entry, side side walls, no doors, no bottom channel, flat pack |