CTX-CAB2F7F18NNBNB
Centrix™ Front Access Cabinet Dual Cabinet, H2200xW1800xD300, side-by-side, centered patch cord management, no walls, no doors, bottom channel, flat pack
Especificações gerais
| Número do produto | CTX-CAB2F7F18NNBNB |
| Product Type | Centrix™ |
| Access Type | Front access |
| Mounting Type | Cabinet-mount |
| Splice option | Yes |
| Preterminated | Yes |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Cable Entry Direction | Side |
Dimensions
| Height | 2300 mm |
| Width | 1800 mm |
| Depth | 300 mm |
| Weight | 80 kg |
Ordering Information
| Height Unit | 80 U |
| Shipping Weight | 120 kg |
| Units per Delivery | 1/1 |
Side-by-Side configuration
All front access
80 rack units
Supports 8.640 LC or 5.760 SC ports per cabinet on 0,54 m²
Integrated patch cord management
Single 4 m patch cord for in-frame Cross-Connect
Quick installation feature for Centrix housings
Flat pack for easy transport
10 cable strain relief plates included
20 numbered cable routing hubs included
Extendable to quad cabinet Cross-Connect with a single patch cord length (4 m)
All front access
40 rack units
Supports 4.320 LC or 2.880 SC ports per cabinet on 0.27 m²
Integrated patch cord management
Single 4 m patch cord for in-frame Cross-Connect
Quick installation feature for housings
Flat pack for easy transport
5x Cable mounting plates include
10x numbered cable routing hubs included
Extendable to dual- or quad cabinet Cross-Connect with a single patch cord length (4 m)