CTXCA12-3CL
Centrix™ Patch Panel Cassette 12 SC UPC, Left, Front access
General Specifications
Product Number | CTXCA12-3CL |
Application | Central Office, Carrier Networks, Telco Environments |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Cable Entry Direction | Front |
Number of Ports | 24 |
Dimensions
Length | 0 mm |
Ordering Information
Units per Delivery | 1/1 |