Centrix™ Patch Panel Cassette
The Centrix System is available with both rear or front cable access. Front cable access allows back-to-back frame configurations or mounting against a wall. Both frame configurations save space through increased port density.
Adapter Type
Products
| Product Number | Product Name | |
|---|---|---|
| CTXCA12-3CL | Centrix™ Patch Panel Cassette 12 SC UPC, Left, Front access | |
| CTXCA12-3CR | Centrix™ Patch Panel Cassette 12 SC UPC, Right, Front access | |
| CTXCA12-6CL | Centrix™ Patch Panel Cassette 12 SC APC, Left, Front access | |
| CTXCA12-6CR | Centrix™ Patch Panel Cassette 12 SC APC, Right, Front access | |
| CTXCA24-A9L | Centrix™ Patch Panel Cassette 24 LC UPC, Left, Front access | |
| CTXCA24-A9R | Centrix™ Patch Panel Cassette 24 LC UPC, Right, Front access | |
| CTXCA24-B3L | Centrix™ Patch Panel Cassette 24 LC APC, Left, Front access | |
| CTXCA24-B3R | Centrix™ Patch Panel Cassette 24 LC APC, Right, Front access |