CTXCPP04-B3-2RH000
Centrix™ Splice Cassette 4-LC APC adapters, MIC® 900 µm standard SM pigtails, HS
Especificações gerais
| Número do produto | CTXCPP04-B3-2RH000 |
| Product Type | Splice cassettes |
| Fiber Category | Single-mode (OS2) |
| Cable Type | 900 µm |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C para 70 °C (-40 °F para 158 °F ) |
Design
| Fiber Count | 4 |
| Polish | APC |
| Pigtail Type | 900 µm |
| Product Family | Centrix™ |
| Splice Protectors Type | Heat Shrink |
| Number of Ports | 4 |
Design - Adapter
| Housing Color | Green |
| Adapter Type | LC |
Optical Specification - Hardware
| Insertion Loss | ≤ 0.25 dB |
| Min. Reflectance | -65 dB |
Connector Specs
| Connector Type | LC |
Dimensions
| Weight | 0.5 kg |
Ordering Information
| Shipping Weight | 0.85 kg |
| Units per Delivery | 1/1 |