CTXCPP16-3C-2RH000
Centrix™ Splice Cassette 16x SC/UPC adapters and 16x SC/UPC single fiber pigtails (OS2)
General Specifications
| Product Number | CTXCPP16-3C-2RH000 |
| Fiber Category | Single-mode (OS2) |
| Cable Type | 250 µm |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
| Pigtail Type | 900 µm |
| Number of Ports | 16 |
Optical Specification - Hardware
| Insertion Loss | ≤ 0.25 dB |
| Min. Reflectance | -58 dB |
Dimensions
| Weight | 0.5 kg |
Ordering Information
| Shipping Weight | 0.85 kg |
| Units per Delivery | 1/1 |
Easy port access and identification
Easy port access and identification
Integrated patch cord guide supports patch management
Front and top labeling for easy identification
Captive covers on both sides of the cassette
Transparent covers enable trouble shooting
Bare fiber and tube slack storage up to 2m by design
Multiple tube entry from the rear or both sides on the cassette