CTXCPP16-6C-2RH000
Centrix™ Splice Cassette 16-SC APC adapters and 16-SC APC single fiber pigtails (OS2), HS
General Specifications
| Product Number | CTXCPP16-6C-2RH000 |
| Product Type | Splice cassettes |
| Fiber Category | Single-mode (OS2) |
| Cable Type | 900 µm |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
| Fiber Count | 16 |
| Polish | APC |
| Pigtail Type | 900 µm |
| Product Family | Centrix™ |
| Splice Protectors Type | Heat Shrink |
| Number of Ports | 16 |
Design - Adapter
| Housing Color | Green |
| Adapter Type | SC |
Optical Specification - Hardware
| Insertion Loss | ≤ 0.25 dB |
| Min. Reflectance | -65 dB |
Connector Specs
| Connector Type | SC |
Dimensions
| Weight | 0.5 kg |
Ordering Information
| Shipping Weight | 0.85 kg |
| Units per Delivery | 1/1 |
Easy port access and identification
Easy port access and identification
Integrated patch cord guide supports patch management
Front and top labeling for easy identification
Captive covers on both sides of the cassette
Transparent covers enable trouble shooting
Bare fiber and tube slack storage up to 2m by design
Multiple tube entry from the rear or both sides on the cassette