 
 
            CTXCPP24-A9-2RJ000
Centrix™ Splice Cassette 24 LC UPC adapters and SM pigtails, ribbon standard single-mode Pigtails
                General Specifications
        | Product Number | CTXCPP24-A9-2RJ000 | 
| Fiber Category | Single-mode (OS2) | 
| Cable Type | 250 µm | 
                Standards
        | RoHS | Free of hazardous substances according to RoHS 2011/65/EU | 
                Environmental Conditions
        | Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) | 
                Design
        | Pigtail Type | 900 µm | 
| Number of Ports | 24 | 
                Optical Specification - Hardware
        | Insertion Loss | ≤ 0.25 dB | 
| Min. Reflectance | -58 dB | 
                Dimensions
        | Weight | 0.5 kg | 
                Ordering Information
        | Shipping Weight | 0.85 kg | 
| Units per Delivery | 1/1 | 
Easy port access and identification
            Easy port access and identification
        Integrated patch cord guide supports patch management
            
        Front and top labeling for easy identification
            
        Captive covers on both sides of the cassette
            
        Transparent covers enable trouble shooting
            
        Bare fiber and tube slack storage up to 2m by design
            
        Multiple tube entry from the rear or both sides on the cassette
            
        