text.skipToContent text.skipToNavigation

CTXCPP24-B3-2RH000

Centrix™ Splice Cassette  12x LC Duplex APC adapters and 24x LC APC single fiber pigtails (OS2)

Typically ships in 28 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number CTXCPP24-B3-2RH000
EAN Code 4056418146072
Product Type Centrix™
Fiber Category Single-mode (OS2)
Cable Type 250 µm
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature Range, Operation -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Design
Pigtail Type 900 µm
Number of Ports 24
Design - Adapter
Housing Color Green
Adapter Type LC Duplex
Optical Specification - Hardware
Return Loss ≤ -65 dB
Insertion Loss ≤ 0.25 dB
Min. Reflectance -58 dB
Connector Specs
Polish APC
Connector Type LC
Dimensions
Weight 1 kg
Ordering Information
Units per Delivery 1/1
Easy port access and identification
Easy port access and identification
Integrated patch cord guide supports patch management
Front and top labeling for easy identification
Captive covers on both sides of the cassette
Transparent covers enable trouble shooting
Bare fiber and tube slack storage up to 2m by design
Multiple tube entry from the rear or both sides on the cassette