Multi-function Splice Trays (MFT)

Corning splice trays are suited to protect and manage fiber splices at field-, transition- and end-splice locations. Each splice tray design is specially designed for use with Corning's different indoor or outdoor enclosures (to choose the proper splice tray in combination with a specific enclosure type it must be referred to the datasheets of the enclosure itself).
Corning splice trays use proven design and fiber organization technology to provide optimum physical protection for fusion and mechanical splicing methods. The trays are engineered for use with both loose tube and tight-buffered optical cable designs. Their generous size prevents induced attenuation due to fiber bending.
Number of Splice Trays
Splice Tray Type
Produkte
Produktnummer | Produktname | |
---|---|---|
MFT-112-S2 | MFT Splice Trays, 1 splice tray, black, 12 F, heat-shrink splice protection | |
MFT-124-S2 | MFT Splice Trays, 1 splice tray, black, 24 F, heat-shrink splice protection | |
MFT-124-S4 | MFT Splice Trays, 1 splice tray, black, 24 F, crimp splice protection | |
MFT-248-S2 | MFT Splice Trays, 2 splice trays, black, 48 F, heat-shrink splice protection | |
MFT-248-S4 | MFT Splice Trays, 2 splice trays, black, 48 F, crimp splice protection | |
MFT-372-S2 | MFT Splice Trays, 3 splice trays, black, 72 F, heat-shrink splice protection |