text.skipToContent text.skipToNavigation

Evolv® Terminal Cover

Pushlok® hardened connector technology is the key component enabling smaller terminals for FTTx networks than ever before.  Designed for use in nearly every access network environment, the terminal is small enough to be placed in existing handholes or pedestals where space is paramount, on building facades, or in aerial networks (pole- or strand-mount). Improved aesthetics improve end-user adoption for facade applications.

For additional security and protection, there are five Evolv terminal covers available. There is a 2- and 4-port terminal cover, a 6- and 8-port terminal cover, and a 12-port terminal cover for terminals with a single row of ports. There are also a 6- and 8-port terminal cover and 12- and 16-port terminal cover for terminals with two rows of ports. 

 


Products

Product Number Product Name
EHC-CVR-A4-GRAY Evolv® Terminal Cover, Compatible with 2- and 4-Port Terminals
EHC-CVR-A8-GRAY Evolv® Terminal Cover, Compatible with 6- and 8-Port Terminals
EHC-CVR-B8-GRAY Evolv® Terminal Cover, Compatible with 12- and 16-Port Terminals with 2 rows of Ports
EHC-CVR-AT-GRAY Evolv® Terminal Cover, Compatible with 12-Port Terminals