text.skipToContent text.skipToNavigation

DE5E5E4QLZDDU030M

EDGE8® MTP® Trunk  50 µm multimode (OM4), 8F MTP (pinned) Connector to 8F MTP (pinned) Connector, 144F, with 840 mm legs, pulling grip both sides, 30 m

Contact Distributor for Lead Time
General Specifications
Product Number DE5E5E4QLZDDU030M
Fiber Category 50 µm MM (OM4)
Cable Assembly Type EDGE8® Trunk
Cable Type Interconnect
Standards
Reaction to Fire Cca, s1b, d1, a1
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design and Test Criteria ANSI/ICEA S-83-596 
Intermateability TIA/EIA-604-5 / TIA/EIA-604-5
Environmental Conditions
Temperature Range, Installation -5 °C  to  50 °C    (23 °F  to  122 °F    )
Temperature Range, Operation -10 °C  to  60 °C    (14 °F  to  140 °F    )
Temperature Range, Storage -25 °C  to  70 °C    (-13 °F  to  158 °F    )
Design
Fiber Count 144
Outer Jacket Material LSZH/FRNC
Fiber Type Multimode
Mechanical Specifications
Tensile Strength 440 N
Crush Resistance 1000 N/10 cm
Min. Bend Radius Installation 210 mm
Min. Bend Radius Operation 70 mm
Optical Characteristics
Fiber Code T
Performance Option Code 98
Fiber Category OM4 
Fiber Type Multimode
Fiber Name 50 µm MM (OM4)
Maximum Attenuation 2.8 dB/km / 1.0 dB/km
Wavelengths 850 nm / 1300 nm
Fiber Compliance IEC 60793-2-10
Fiber Core Diameter 50 µm
Cladding diameter 125 µm
Coating diameter 242 µm
Serial 1 Gigabit Ethernet 1000 m / 600 m
Serial 10 Gigabit Ethernet 550 m / -
Minimum Effective Modal Bandwidth (EMB) 4700 MHz*km / -
Min. Overfilled Launch (OFL) Bandwidth 3500 MHz*km / 500 MHz*km
Specifications - Connector A
Insertion Loss, Typical 0.35 dB
Insertion Loss, Max. 0.35 dB
Note: * Il in pre-connectorized products is measured in the factory though two mated pairs*Dämpfung bei vorkonfektionierten Produkten wird bei der Herstellung durch zwei getestete Paare gemessen.*IL in preconnectorized products is measured in the factory through two mated pairs.
Tensile Strength Jacketed Cable 44 N
Durability ≤ 0.2 dB change, 200 rematings, FOTP-21
Keyed (security) No
Boot Color Black
Connector Type MTP® (pinned)
Ferrule Material Composite
Housing Color Aqua
Housing Material Composite
Boot Type Simplex
Reflectance ≤ -20 dB
Specifications - Connector B
Insertion Loss, Typical 0.35 dB
Insertion Loss, Max. 0.35 dB
Note: *IL in preconnectorized products is measured in the factory through two mated pairs.
Tensile Strength Jacketed Cable 44 N
Durability ≤ 0.2 dB change, 200 rematings, FOTP-21
Keyed (security) No
Boot Color Black
Connector Type MTP® (pinned)
Ferrule Material Composite
Housing Color Aqua
Housing Material Composite
Boot Type Simplex
Reflectance ≤ -20 dB
Furcation - Connector A
Staggering Legs per Group
Leg Length 840 mm   -0 / +140mm
Leg Diameter 2 mm
Staggering Increment 100 mm
Shortest Staggering Leg Length (mm) 840 mm
Plug Type Heat Shrink
Leg Count 18
Plug Height 13.4 mm
Plug Width 13.4 mm
Plug Depth 170 mm
Furcation - Connector B
Leg Diameter 2 mm
Staggering Increment 100 mm
Shortest Staggering Leg Length (mm) 840 mm
Plug Type Heat Shrink
Plug Height 13.4 mm
Plug Width 13.4 mm
Plug Depth 170 mm
Staggering Legs per Group
Leg Length 840 mm
Pulling Grip - Connector A
Pulling grip Yes
Tensile Strength 440 N
Min. Duct Size Diameter 980 mm
Grip Outer Diameter 52 mm
Pulling Grip - Connector B
Pulling grip Yes
Tensile Strength 660 N
Min. Duct Size Diameter 980 mm
Dimensions
Length 30 m
Outer Diameter 13.4 mm
Ordering Information
Packaging Method Plastic reel
Package Contents 2x U-clip 2nd generation, test report
Units per Delivery 1/1
Snap-in strain-relief clips
Provide easier cable management
Low-loss connectivity
Enables system design flexibility
Small outer diameter
Improves cable tray fill ratio and allows for imported airflow
Bend-improved fiber
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection