EDGE8® MTP® Trunk
EDGE8® MTP®/MPO trunks provide the backbone of the EDGE8 solution. With 8-fiber pinned MTP connectors on both ends, these trunks are designed to interface with EDGE8 universal modules or adapter panels for parallel optic applications. All MTP trunks are manufactured with Corning® CleanAdvantage™ technology and shipped with strain-relief clips to allow easy tool-less installation.
EDGE8® trunks utilize an 8-fibre push/pull optical connector that is pinned on both ends of the cable. The trunks are shipped with strain-relief clips that allow for tool-less installation in EDGE8 housings. The grip can be pulled using up to 400 N of pulling tension while providing complete protection for the connectors. All trunks greater than 30 m are packaged on a plastic corrugated reel for easy installation.
Products
| 产品编码 | Product Name | |
|---|---|---|
| DE5E5E4QLZDDU030M | Trunk EDGE8® MTP® | |
| DE5E5E4TLZDDU030M | Trunk EDGE8® MTP® | |
| DE5E5K2QLZDDU030M | Trunk EDGE8® MTP® | |
| DE5E5K2TLZDDU030M | Trunk EDGE8® MTP® | |
| DE5E5U8QLZDDU030M | EDGE8® MTP® Trunk Cable, LSZH, 50 µm multimode (OM4), 8F MTP (pinned) Connector to 8F MTP (pinned) Connector, 288F, with 840 mm legs, pulling grip both sides, 30 m | |
| DE5E5U8TLZDDU030M | Trunk EDGE8® MTP® | |
| DE7E7E4GLZDDU030M | Trunk EDGE8® MTP® | |
| DE7E7K2GLZDDU030M | Trunk EDGE8® MTP® | |
| DE7E7U8GLZDDU030M | Troncal MTP® EDGE8®, LSZH, monomodo (OS2), conector MTP de 8 fibras a conector MTP de 8 fibras, 288 fibras, con patas de 840 mm, ojal de tracción en ambos extremos, 30 m | |
| GE2E208QLZDDU020M | EDGE8® MTP PRO X® Trunk Cable, 50 µm multimode (OM4), 8F MTP PRO X Connector to 8F MTP PRO X Connector, 8F, with 840 mm legs, tool-less pulling grip one side, 20 m | |
| GE2E216QLZDDU020M | EDGE8® MTP PRO X® Trunk Cable, 50 µm multimode (OM4), 8F MTP PRO X Connector to 8F MTP PRO X Connector, 16F, with 840 mm legs, tool-less pulling grip one side, 20 m | |
| GE2E224QLZDDU020M | EDGE8® MTP PRO X® Trunk Cable, 50 µm multimode (OM4), 8F MTP PRO X Connector to 8F MTP PRO X Connector, 24F, with 840 mm legs, tool-less pulling grip one side, 20 m | |
| GE2E232QLZDDU020M | EDGE8® MTP PRO X® Trunk Cable, 50 µm multimode (OM4), 8F MTP PRO X Connector to 8F MTP PRO X Connector, 32F, with 840 mm legs, tool-less pulling grip one side, 20 m | |
| GE2E248QLZDDU020M | EDGE8® MTP PRO X® Trunk Cable, 50 µm multimode (OM4), 8F MTP PRO X Connector to 8F MTP PRO X Connector, 48F, with 840 mm legs, tool-less pulling grip one side, 20 m | |
| GE2E272QLZDDU020M | EDGE8® MTP PRO X® Trunk Cable, 50 µm multimode (OM4), 8F MTP PRO X Connector to 8F MTP PRO X Connector, 72F, with 840 mm legs, tool-less pulling grip one side, 20 m | |
| GE2E296QLZDDU020M | EDGE8® MTP PRO X® Trunk Cable, 50 µm multimode (OM4), 8F MTP PRO X Connector to 8F MTP PRO X Connector, 96F, with 840 mm legs, tool-less pulling grip one side, 20 m | |
| GE2E2E4QLZDDU020M | EDGE8® MTP PRO X® Trunk Cable, 50 µm multimode (OM4), 8F MTP PRO X Connector to 8F MTP PRO X Connector, 144F, with 840 mm legs, tool-less pulling grip one side, 20 m | |
| GE2E2K2QLZDDU020M | EDGE8® MTP PRO X® Trunk Cable, 50 µm multimode (OM4), 8F MTP PRO X Connector to 8F MTP PRO X Connector, 192F, with 840 mm legs, tool-less pulling grip one side, 20 m | |
| GE2E2U8QLZDDU020M | EDGE8® MTP PRO X® Trunk Cable, 50 µm multimode (OM4), 8F MTP PRO X Connector to 8F MTP PRO X Connector, 288F, with 840 mm legs, tool-less pulling grip one side, 20 m | |
| GE5E508QLZDDU030M | Troncal MTP® EDGE8®, LSZH, multimodo 50 µm (OM4), conector MTP de 8 fibras a conector MTP de 8 fibras, 8 fibras, con patas de 840 mm, ojal de tracción en un lado, 30 m | |
| GE5E508TLZDDU030M | EDGE8® MTP® Trunk Cable, LSZH, 50 µm multimode (OM3), 8F MTP Connector to 8F MTP Connector, 8F, with 840 mm legs, tool-less pulling grip one side, 30 m | |
| GE5E516QLZDDU030M | Troncal MTP® EDGE8®, LSZH, multimodo 50 µm (OM4), conector MTP de 8 fibras a conector MTP de 8 fibras, 16 fibras, con patas de 840 mm, ojal de tracción en un lado, 30 m | |
| GE5E516TLZDDU030M | Troncal MTP® EDGE8®, LSZH, multimodo 50 µm (OM3), conector MTP de 8 fibras a conector MTP de 8 fibras, 16 fibras, con patas de 840 mm, ojal de tracción en un lado, 30 m | |
| GE5E524QLZDDU030M | Troncal MTP® EDGE8®, LSZH, multimodo 50 µm (OM4), conector MTP de 8 fibras a conector MTP de 8 fibras, 24 fibras, con patas de 840 mm, ojal de tracción en un lado, 30 m | |
| GE5E524TLZDDU030M | Troncal MTP® EDGE8®, LSZH, multimodo 50 µm (OM3), conector MTP de 8 fibras a conector MTP de 8 fibras, 24 fibras, con patas de 840 mm, ojal de tracción en un lado, 30 m | |
| GE5E532QLZDDU030M | Troncal MTP® EDGE8®, LSZH, multimodo 50 µm (OM4), conector MTP de 8 fibras a conector MTP de 8 fibras, 32 fibras, con patas de 840 mm, ojal de tracción en un lado, 30 m | |
| GE5E532TLZDDU030M | Troncal MTP® EDGE8®, LSZH, multimodo 50 µm (OM3), conector MTP de 8 fibras a conector MTP de 8 fibras, 32 fibras, con patas de 840 mm, ojal de tracción en un lado, 30 m | |
| GE5E548QLZDDU021M-VI | EDGE8® MTP® Trunk Cable, 50 µm multimode (OM4), 8F MTP Connector to 8F MTP Connector, 48F, with 840 mm legs, tool-less pulling grip one side, 21 m, violet | |
| GE5E548QLZDDU030M | Troncal MTP® EDGE8®, LSZH, multimodo 50 µm (OM4), conector MTP de 8 fibras a conector MTP de 8 fibras, 48 fibras, con patas de 840 mm, ojal de tracción en un lado, 30 m | |
| GE5E548TLZDDU030M | Troncal MTP® EDGE8®, LSZH, multimodo 50 µm (OM3), conector MTP de 8 fibras a conector MTP de 8 fibras, 48 fibras, con patas de 840 mm, ojal de tracción en un lado, 30 m | |
| GE5E572QLZDDU030M | EDGE8® MTP® Trunk Cable, 50 µm multimode (OM4), 8F MTP Connecteurs de MTP à 8F MTP Connecteurs, 72F, avec pattes de 840 mm, poignée de traction sans outil d'un côté, 30 m | |
| GE5E572TLZDDU030M | EDGE8® MTP® Trunk Cable, 50 µm multimode (OM3), Connecteurs MTP 8F à Connecteurs MTP 8F, 72F, avec pattes de 840 mm, poignée de traction sans outil d'un côté, 30 m | |
| GE5E596QLZDDU030M | EDGE8® MTP® Trunk Cable, 50 µm multimode (OM4), connecteur MTP 8F à connecteur MTP 8F, 96 F, avec pattes de 840 mm, poignée de traction sans outil d'un côté, 30 m | |
| GE5E596TLZDDU030M | EDGE8® MTP® Trunk Cable, 50 µm multimode (OM3), connecteur MTP 8F à connecteur MTP 8F, 96 F, avec des pattes de 840 mm, poignée de traction sans outil d'un côté, 30 m | |
| GE5E5E4QLZCCU030M | EDGE8® MTP® Trunk Cable, LSZH, 50 µm multimode (OM4), 8F MTP (pinned) Connector to 8F MTP (pinned) Connector, 144F, with 1500 mm legs, pulling grip one side, 30 m | |
| GE5E5E4QLZDDU030M | Trunk EDGE8® MTP® | |
| GE5E5K2QLZDDU030M | Trunk EDGE8® MTP® | |
| GE5E5K2TLZDDU030M | Trunk EDGE8® MTP® | |
| GE5E5U8QLZDDU030M | Trunk EDGE8® MTP® LSZH, multimodo 50 µm (OM4), 8F MTP (com pinos) para 8F MTP (com pinos), 288F, pernas de 840 mm, alça de tração em uma extremidade, 30 m. | |
| GE5E5U8TLZDDU030M | Trunk EDGE8® MTP® LSZH, multimodo 50 µm (OM3), 8F MTP (com pinos) para 8F MTP (com pinos), 288F, pernas de 840 mm, alça de tração em uma extremidade, 30 m. | |
| GE7E708GLZDDU030M | Trunk EDGE8® MTP® LSZH, monomodo (OS2), 8F MTP (com pinos) para 8F MTP (com pinos), 8F, pernas de 840 mm, alça de tração em uma extremidade, 30 m. | |
| GE7E716GLZDDU030M | Trunk EDGE8® MTP® LSZH, monomodo (OS2), 8F MTP (com pinos) para 8F MTP (com pinos), 16F, pernas de 840 mm, alça de tração em uma extremidade, 30 m. | |
| GE7E724GLZDDU030M | EDGE8® MTP® Trunk Cable, Bend-improved single-mode (OS2), 8 F MTP Connector to 8 F MTP Connector, 24 F, with 840 mm legs, tool-less pulling grip one side, 30 m | |
| GE7E732GLZDDU030M | Trunk EDGE8® MTP® LSZH, monomodo (OS2), 8F MTP (com pinos) para 8F MTP (com pinos), 32F, pernas de 840 mm, alça de tração em uma extremidade, 30 m. | |
| GE7E748GLZDDU030M | EDGE8® MTP® Trunk Cable, Bend-improved single-mode (OS2), 8 F MTP Connector to 8 F MTP Connector, 48 F, with 840 mm legs, tool-less pulling grip one side, 30 m | |
| GE7E772GLZDDU030M | Trunk EDGE8® MTP® LSZH, monomodo (OS2), 8F MTP (com pinos) para 8F MTP (com pinos), 72F, pernas de 840 mm, alça de tração em uma extremidade, 30 m. | |
| GE7E796GLZDDU030M | Trunk EDGE8® MTP® LSZH, monomodo (OS2), 8F MTP (com pinos) para 8F MTP (com pinos), 96F, pernas de 840 mm, alça de tração em uma extremidade, 30 m. | |
| GE7E7E4GLZDDU030M | Trunk EDGE8® MTP® LSZH, monomodo (OS2), 8F MTP (com pinos) para 8F MTP (com pinos), 144F, pernas de 840 mm, alça de tração em uma extremidade, 30 m. | |
| GE7E7K2GLZDDU030M | Trunk EDGE8® MTP® LSZH, monomodo (OS2), 8F MTP (com pinos) para 8F MTP (com pinos), 192F, pernas de 840 mm, alça de tração em uma extremidade, 30 m. | |
| GE7E7U8GLZDDU030M | Trunk EDGE8® MTP® LSZH, monomodo (OS2), 8F MTP (com pinos) para 8F MTP (com pinos), 288F, pernas de 840 mm, alça de tração em uma extremidade, 30 m. | |
| ZE5E508QLZDDU030M | EDGE8® MTP® Trunk Cable, LSZH, 50 µm multimode (OM4), 8F MTP Connector to 8F MTP Connector, 8F, with 840 mm legs, no pulling grip, 30 m | |
| ZE5E508TLZDDU030M | EDGE8® MTP® Trunk Cable, LSZH, 50 µm multimode (OM3), 8F MTP Connector to 8F MTP Connector, 8F, with 840 mm legs, no pulling grip, 30 m | |
| ZE5E516QLZDDU030M | EDGE8® MTP® Trunk Cable, LSZH, 50 µm multimode (OM4), 8F MTP Connector to 8F MTP Connector, 16F, with 840 mm legs, no pulling grip, 30 m | |
| ZE5E516TLZDDU030M | EDGE8® MTP® Trunk Cable, LSZH, 50 µm multimode (OM3), 8F MTP Connector to 8F MTP Connector, 16F, with 840 mm legs, tool-ess no pulling grip, 30 m | |
| ZE5E532QLZDDU030M | EDGE8® MTP® Trunk Cable, LSZH, 50 µm multimode (OM4), 8F MTP Connector to 8F MTP Connector, 32F, with 840 mm legs, no pulling grip, 30 m | |
| ZE5E532TLZDDU030M | EDGE8® MTP® Trunk Cable, LSZH, 50 µm multimode (OM3), 8F MTP Connector to 8F MTP Connector, 32F, with 840 mm legs, no pulling grip, 30 m | |
| ZE5E548QLZDDU009M | Trunk EDGE8® MTP® | |
| ZE5E548QLZDDU010M | Trunk EDGE8® MTP® | |
| ZE5E548QLZDDU011M | Trunk EDGE8® MTP® | |
| ZE5E548QLZDDU012M | Trunk EDGE8® MTP® | |
| ZE5E548QLZDDU013M | Trunk EDGE8® MTP® | |
| ZE5E548QLZDDU014M | EDGE8® MTP® Trunk Cable, 50 µm multimode (OM4), 8F MTP (pinned) connector to 8F MTP (pinned) connector, 48F, with 840 mm legs, no pulling grip, 14 m | |
| ZE5E548QLZDDU015M | EDGE8® MTP® Trunk Cable, 50 µm multimode (OM4), 8F MTP (pinned) connector to 8F MTP (pinned) connector, 48F, with 840 mm legs, no pulling grip, 15 m | |
| ZE5E548QLZDDU016M | EDGE8® MTP® Trunk Cable, 50 µm multimode (OM4), 8F MTP (pinned) connector to 8F MTP (pinned) connector, 48F, with 840 mm legs, no pulling grip, 16 m | |
| ZE5E548QLZDDU017M | EDGE8® MTP® Trunk Cable, 50 µm multimode (OM4), 8F MTP (pinned) connector to 8F MTP (pinned) connector, 48F, with 840 mm legs, no pulling grip, 17 m | |
| ZE5E548QLZDDU018M | EDGE8® MTP® Trunk Cable, 50 µm multimode (OM4), 8F MTP (pinned) connector to 8F MTP (pinned) connector, 48F, with 840 mm legs, no pulling grip, 18 m | |
| ZE5E548QLZDDU019M | EDGE8® MTP® Trunk Cable, 50 µm multimode (OM4), 8F MTP (pinned) connector to 8F MTP (pinned) connector, 48F, with 840 mm legs, no pulling grip, 19 m | |
| ZE5E548QLZDDU021M | EDGE8® MTP® Trunk Cable, 50 µm multimode (OM4), 8F MTP (pinned) connector to 8F MTP (pinned) connector, 48F, with 840 mm legs, no pulling grip, 21 m | |
| ZE5E548QLZDDU023M | EDGE8® MTP® Trunk Cable, 50 µm multimode (OM4), 8F MTP (pinned) connector to 8F MTP (pinned) connector, 48F, with 840 mm legs, no pulling grip, 23 m | |
| ZE5E548QLZDDU024M | EDGE8® MTP® Trunk Cable, 50 µm multimode (OM4), 8F MTP (pinned) connector to 8F MTP (pinned) connector, 48F, with 840 mm legs, no pulling grip, 24 m | |
| ZE5E548QLZDDU026M | EDGE8® MTP® Trunk Cable, 50 µm multimode (OM4), 8F MTP (pinned) connector to 8F MTP (pinned) connector, 48F, with 840 mm legs, no pulling grip, 26 m | |
| ZE5E548QLZDDU029M | EDGE8® MTP® Trunk Cable, 50 µm multimode (OM4), 8F MTP (pinned) connector to 8F MTP (pinned) connector, 48F, with 840 mm legs, no pulling grip, 29 m | |
| ZE5E548QLZDDU030M | EDGE8® MTP® Trunk Cable, LSZH, 50 µm multimode (OM4), 8F MTP Connector to 8F MTP Connector, 48F, with 840 mm legs, no pulling grip, 30 m | |
| ZE5E548TLZDDU030M | EDGE8® MTP® Trunk Cable, LSZH, 50 µm multimode (OM3), 8F MTP Connector to 8F MTP Connector, 48F, with 840 mm legs, no pulling grip, 30 m | |
| ZE5E572QLZDDU030M | EDGE8® MTP® Trunk Cable, LSZH, 50 µm multimode (OM4), 8F MTP Connector to 8F MTP Connector, 72F, with 840 mm legs, no pulling grip, 30 m | |
| ZE5E572TLZDDU030M | EDGE8® MTP® Trunk Cable, LSZH, 50 µm multimode (OM3), 8F MTP Connector to 8F MTP Connector, 72F, with 840 mm legs, no pulling grip, 30 m | |
| ZE5E596QLZDDU030M | EDGE8® MTP® Trunk Cable, LSZH, 50 µm multimode (OM4), 8F MTP Connector to 8F MTP Connector, 96F, with 840 mm legs, no pulling grip, 30 m | |
| ZE5E596TLZDDU030M | EDGE8® MTP® Trunk Cable, LSZH, 50 µm multimode (OM3), 8F MTP Connector to 8F MTP Connector, 96F, with 840 mm legs, no pulling grip, 30 m | |
| ZE5E5E4QLZDDU030M | EDGE8® MTP® Trunk Cable, LSZH, 50 µm multimode (OM4), 8F MTP (pinned) Connector to 8F MTP (pinned) Connector, 144F, with 840 mm legs, no pulling grip side, 30 m | |
| ZE5E5E4TLZDDU030M | Trunk EDGE8® MTP® | |
| ZE5E5K2QLZDDU030M | Trunk EDGE8® MTP® | |
| ZE5E5K2TLZDDU030M | Trunk EDGE8® MTP® | |
| ZE5E5U8QLZDDU030M | Trunk EDGE8® MTP® | |
| ZE5E5U8TLZDDU030M | Trunk EDGE8® MTP® | |
| ZE7E708GLZDDU030M | EDGE8® MTP® Trunk Cable, LSZH, Bend-improved single-mode (OS2), 8F MTP Connector to 8F MTP Connector, 8F, with 840 mm legs, no pulling grip, 30 m | |
| ZE7E716GLZDDU030M | EDGE8® MTP® Trunk Cable, LSZH, Bend-improved single-mode (OS2), 8F MTP Connector to 8F MTP Connector, 16F, with 840 mm legs, no pulling grip, 30 m | |
| ZE7E732GLZDDU030M | EDGE8® MTP® Trunk Cable, LSZH, Bend-improved single-mode (OS2), 8F MTP Connector to 8F MTP Connector, 32F, with 840 mm legs, no pulling grip, 30 m | |
| ZE7E748GLZDDU030M | EDGE8® MTP® Trunk Cable, LSZH, Bend-improved single-mode (OS2), 8F MTP Connector to 8F MTP Connector, 48F, with 840 mm legs, no pulling grip, 30 m | |
| ZE7E772GLZDDU030M | EDGE8® MTP® Trunk Cable, LSZH, Bend-improved single-mode (OS2), 8F MTP Connector to 8F MTP Connector, 72F, with 840 mm legs, no pulling grip, 30 m | |
| ZE7E796GLZDDU030M | EDGE8® MTP® Trunk Cable, LSZH, Bend-improved single-mode (OS2), 8F MTP Connector to 8F MTP Connector, 96F, with 840 mm legs, no pulling grip, 30 m | |
| ZE7E7E4GLZDDU030M | Trunk EDGE8® MTP® | |
| ZE7E7K2GLZDDU030M | Trunk EDGE8® MTP® | |
| ZE7E7U8GLZDDU030M | Trunk EDGE8® MTP® |